112618 - Refrigerant Float Switch | Parker NA

Refrigerant Float Switch | #112618

112618

Refrigerant Float Switch | #112618

Float Switch,LLSS with Leaded Connection 2" Differential


Technical Specifications

  • Maximum Ambient Temperature (F): 150°F
  • Maximum Ambient Temperature (C): 65°C
  • Electrical Connection: Leaded
  • Lead Length (mm): 610 mm
  • Model Number: Float Switch,LLSS with Leaded Connection 2" Differential
  • Electrical Connection: Leaded
  • Lead Length: 610 mm, 24 inch
  • Weight: 6.8 lb
  • Maximum Operating Pressure: 31 bar, 450 psig
  • Minimum Liquid Temperature: -75 °C, -100 °F
  • Maximum Liquid Temperature: 65 °C, 150 °F
  • Minimum Ambient Temperature: -45 °C, -150 °F
  • Maximum Ambient Temperature: 65 °C, 150 °F
  • Specific Gravity: 0.57 to 1.7
  • Power Supply Voltage: 120 VAC (10 Amps), 240 VAC (10 Amps), 125 VDC (1/2 Amp)
  • Switch Option: Single Pole Double Throw
  • Tank Connection Type: Float Chamber Fittings: 3/4"-14 FPT or 1"BW, Switches: 1/2" NPT
  • Materials of Construction: Stainless Steel AISI 304L (float chamber assembly), Molded UV Resistant Plastic (switch assembly), Aluminum (switch cover)
  • Specifications Met: Tank Assembly: CE0035, PED, Leaded Switch Assembly: No Certificate, DIN Switch Assembly: CE0035, IP65
Safety Warning

Item Information

Parker’s LLSS Refrigerant Float Switch offers proven and reliable operation by using a mechanical switch and magnet mechanism. This reliability will reduce complexity, reduce replacement costs and offer enhanced system safety. The LLSS uses corrosion resistant components including a stainless-steel float chamber to ensure a long lifetime in the harsh environments of industrial refrigeration.

The Float Switch is used to open and close solenoid valves, to activate or de-activate electrical controls, to energize or de-energize magnetic starters for starting and stopping refrigerant liquid pumps and compressors, and as a safety device, to sound alarms and turn on lights when there is high or low liquid level.

The electrical switch and operating mechanism are encapsulated within a UV resistant transparent housing. The float chamber is hermetically sealed.

Markets:
• Industrial Refrigeration
• Commercial Refrigeration
Features and Benefits:
• Stainless steel float chamber assembly
• UV resistant and transparent switch housing with optional protective cover
• Magnetically actuated switch (single pole double throw)
• Hermetically sealed switch
• Complete assembly weighs 3.08 kg (6.8 lbs)
• Switch assemblies are compatible with Refrigeration Specialties liquid level models LL, LLS, and LLA
• Complies with Pressure Equipment Directive (PED) 2014/68/EU

Application:
• Flooded Surge Drums
• Flooded Shell and Tube Chillers
• High and Low Pressure Receivers
• Inter Coolers
• Transfer Vessels
• Various Accumulators

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Refrigerating Specialties Division

2445 South 25th Avenue

Broadview, IL 60155 USA

Phone

+1 (708) 681-6300

Fax

+1 (708) 681-6306

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687475