11266001125 - Bladder Accumulator - High Pressure (EHV) - (Europe) | Parker NA

Bladder Accumulator - High Pressure (EHV) - (Europe) | #11266001125

11266001125

Bladder Accumulator - High Pressure (EHV) - (Europe) | #11266001125

EHV Type: EHV 20-350/94-A25GA-238
Maintenance and Accessory items:
Complete Repair Kit: 19029000225
Clamp D226: 20251503648
Bracket CE159A: 20109003620
Mounting Frame EF2: 20217600125
Lifting eye: 10912700200


Technical Specifications

  • Elastomer Material: Standard (-20°C to 100°C) Nitrile - Mix 25 bladder and rings
  • Additional Options: n/a
  • Body Material: Carbon Steel Shell and fluidport
  • Gas Valve Type (Inch): 5/8" 18 UNF (Model A)
  • Certificates: PED 2014/68/EU + ASME VIII Div.1 App.22 with U Stamp
  • Fluid Port Connection (inch): G2" (max flow rate 900 L/min)
  • Nominal Volume (l): 20
  • Maximum Operating Pressure (bar): 350 bar (PED) / 3800 psi (ASME)
  • Product Series: EHV
  • Product Type: EHV 20-350/94-A25GA-238
  • Gas Volume: 17.8 L
  • Body Material: Carbon Steel (Shell and Fluidport)
  • For Fluid Type: Group 2
  • Maximum Flow Rate: 900 L/min
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 80 °C
  • Weight: 49 kg
  • Height: 897 mm
  • Diameter: 226 mm
  • Industry: Industrial, Energy, Marine, Mobile
  • Accessories Included: Repair Kits, Clamps, Brackets, Lifting Eyes, Mounting Frames
Safety Warning

Item Information

The EHV bladder accumulator offers a reliable and efficient solution for storing energy under pressure. Utilizing comprehensive tools and resources including an applications database, CAD/CAM, finite element analysis, reliability studies and simulation we have optimized the design and performance of the accumulator. Parker Olaer bladder accumulators are suitable for use in more than 35 countries (all hydraulic accumulators for Europe are CE marked) and they can meet an extensive range of international and industry approvals.

The EHV Series bladder accumulator comes with an O-ring seal fluid port and 7/8" UNF gas connection as standard however other options are available.

Rigorous product testing and continuous product development help to ensure our hydraulic accumulators operate at optimum efficiency and can perform in the most demanding environments. Parker accumulator accessories such as Safety Blocks, Burst Discs and Permanent Charging Sets, can aid the safe installation and operation of the accumulators in any hydraulic system.

In addition to our standard and low temperature elastomer options Parker has developed the new Xtra Lifetime (XL) rubber mix which offers a permeation rate 50% lower that the standard mix and an operational lifetime twice as long as any other bladder available on the market for the same application. The XL bladder mix features high mechanical resistance and offers greater reliability therefore making it ideal for high performance applications. The XL bladder’s unique design can increase your systems operational uptime and reduce unscheduled maintenance saving you time and money.

Parker Olaer have developed very sophisticated simulation software to optimize sizing recommendations for hydraulic accumulators. You can download the accumulator sizing software from the Product Support tab.

Markets:
• Industrial
• Defense
• Renewable Energy
• Marine
• Mining
• Mobile
• Oil and Gas
• Processing
• Rail


Features/Benefits:
• Extensive range of international and industry approvals (PED 2014/68/EU, EN 14359, ATEX, ASME VIII div 1, SELO, CRN, AS1210, NR13, CUTR, DNV, BV Marine, ABS and GL)
• Rigorous product testing and continuous product development
• Large selection of materials and fittings to suit every hydraulic system.
• Parker Olaer offers a wealth of product knowledge and experience thus enabling us to provide first class technical support and customer service.

Applications:
• Hydraulic Power Units
• Ship Cranes
• Wind Turbines
• Plastic Presses
• Tooling Machines
• Construction/Mobile Vehicles
• Machine Tools

Function:
Hydraulic accumulators are an essential component for the optimum operation of a hydraulic circuit. The accumulator enables:

• Energy Storage: Saves energy without loss and redistributes when required therefore reducing installed power.

• Pressure Compensation: Absorbs pressure spikes from pumps or other components to control pressure and flow rates in the hydraulic circuit.

• Volume Control: Absorbs fluid volume variations induced by temperature changes in a closed hydraulic circuit and maintains a rated pressure.

• Emergency Energy Storage: In case of failure of the main energy source, these accumulators can provide sufficient energy to complete an operation or to realize a full hydraulic cycle.

• Hydraulic Spring/Shock Absorber: A bladder accumulator can act as a gas spring suppressing shocks and vibrations in hydraulic systems of lifting vehicles (e.g. Forklift trucks) and maintains real suspension of the load on a gas spring.

We have included a small selection of part numbers, please download the EHV bladder accumulator brochure for more information or contact us.

Previously branded as Olaer.

Read More Show Less

CAD Drawings + Files

Part Number
11266001125 ZIP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687940