LoadTECH - Extended Surface Rigid Cell Filters | #1136404


LOADING IMAGES
1136404

LoadTECH - Extended Surface Rigid Cell Filters | #1136404

LoadTECH® extended surface rigid cell filters from Parker feature proprietary E-Pleat® media technology and available in MERV 15/15A, MERV 14, MERV 11 and MERV 8 efficiency ratings. Fully incinerable with high-impact polystyrene (HIPS) frame.


Technical Specifications

  • Filter Efficiency Rating: MERV 14
  • Model Number: PLT4-M14-15-NH 20X24X4
  • Filter Area: 44 ft2
  • Weight: 13.0 lbs.
  • Micron Rating: ≥ 90% : 1.0 to 3.0 micron
  • Initial Resistance: 0.45 in wg
  • Rated Air Velocity: 500 ft/min
  • Package Quantity: 3

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Product Overview

The Parker LoadTECH® product line is comprised of extended surface rigid cell filters. All filters utilize proprietary E-Pleat® media technology, which molds filtration media into a series of pre-formed channels that direct the air smoothly through the filter, allowing for even loading and complete media utilization.
The compact 4-inch design offers the same filtration performance as a 12-inch filter, but in a much smaller envelope, resulting in simplified handling, plus reduced storage space requirements and shipping costs. The 12-inch filter performance rivals the dust holding capacity of commercial 4V filters in the HVAC market and are of tremendous value in applications where energy and total cost of ownership are priority.
The high-impact polystyrene (HIPS) frame resists cracking and is not affected by corrosion. The media resists tearing, damage, moisture and microbial growth. The filter is also completely incinerable, which minimizes waste disposal costs.
LoadTECH® filters are available in MERV 15/15A, MERV 14, MERV 11 and MERV 8 efficiency levels per ASHRAE Standard 52.2-2017. MERV 15/15A, MERV 14 and MERV 11 efficiencies are available in box and single header construction in both 4-inch and 12-inch depth. MERV 8 is available in 4-inch box frame construction. These filters are fully incinerable and ideal for use in variable air volume (VAV) systems.

Markets

• Commercial and Industrial HVAC
• Process Air Filtration

Applications

• Hotels and entertainment complexes
• Food processing
• Microelectronics manufacturing
• Data centers
• Commercial office buildings
• Schools and universities
• Clean manufacturing facilities
• Hospitals and healthcare facilities
• Government institutions
• Industrial manufacturing

 

Benefits

 
• Proprietary E-Pleat® media technology efficiently directs air flow through the filter
• Offers longer service life and fewer filter change-outs with higher dust holding capacity
• Energy savings – Low pressure drop offers reduced energy use
• Completely incinerable with high impact polystyrene (HIPS) frame
• MERV 15/15A and MERV 14 meets the efficiency requirements to earn points toward LEED green building certification

 

Features

 
• Filtration efficiency rating: MERV 15/15A, MERV 14, MERV 11 and MERV 8 per ASHRAE Standard 52.2-2017
• Depth (in.): 4, 12
• Construction: Available in box or single header
• Materials of construction: high-impact polystyrene (HIPS) frame, synthetic media with embossed design, adhesive beads bond pleats into rigid pack
• Maximum operating temperature: 170 °F (77 °C)
• Rated face velocity: 500 FPM
• Recommended final resistance: 1.50” W.G.
• Classified per UL Standard 900 for Flammability 

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Filtros de celda rígida extendidos de 12 pulgadas de alta eficiencia LoadTECH® MERV 11
Filtros de celda rígida extendidos de 12 pulgadas de alta eficiencia LoadTECH® MERV 14
Filtros de celda rígida extendidos de 4 pulgadas de alta eficiencia LoadTECH® MERV 11
Filtros de celda rígida extendidos de 4 pulgadas de alta eficiencia LoadTECH® MERV 14
LoadTECH - MERV 11 - High-Efficiency 12 Inch Extended Rigid Cell Filter, NH Cut Sheet
LoadTECH - MERV 11 - High-Efficiency 12 Inch Extended Rigid Cell Filter, NH Specification
LoadTECH - MERV 11 - High-Efficiency 12 Inch Extended Rigid Cell Filter, PH Cut Sheet
LoadTECH - MERV 11 - High-Efficiency 12 Inch Extended Rigid Cell Filter, PH Specification
LoadTECH - MERV 11 - High-Efficiency 4 Inch Extended Rigid Cell Filter, NH Cut Sheet
LoadTECH - MERV 11 - High-Efficiency 4 Inch Extended Rigid Cell Filter, NH Specification
LoadTECH - MERV 11 - High-Efficiency 4 Inch Extended Rigid Cell Filter, PH Cut Sheet
LoadTECH - MERV 11 - High-Efficiency 4 Inch Extended Rigid Cell Filter, PH Specification
LoadTECH - MERV 14 - High-Efficiency 12 Inch Extended Rigid Cell Filter, NH Cut Sheet
LoadTECH - MERV 14 - High-Efficiency 12 Inch Extended Rigid Cell Filter, NH Specification
LoadTECH - MERV 14 - High-Efficiency 12 Inch Extended Rigid Cell Filter, PH Cut Sheet
LoadTECH - MERV 14 - High-Efficiency 12 Inch Extended Rigid Cell Filter, PH Specification
LoadTECH - MERV 14 - High-Efficiency 4 Inch Extended Rigid Cell Filter, NH Cut Sheet
LoadTECH - MERV 14 - High-Efficiency 4 Inch Extended Rigid Cell Filter, NH Specification
LoadTECH - MERV 14 - High-Efficiency 4 Inch Extended Rigid Cell Filter, PH Cut Sheet
LoadTECH - MERV 14 - High-Efficiency 4 Inch Extended Rigid Cell Filter, PH Specification
LoadTECH - MERV 8 - High-Efficiency 4 Inch Extended Rigid Cell Filter, NH Cut Sheet
LoadTECH - MERV 8 - High-Efficiency 4 Inch Extended Rigid Cell Filter, NH Specification
University Installs Heavy Duty Pleat Filters in Science Lab
×


Find a Distributor

Where to Buy

Local Contact

Parker HVAC Filtration Division

100 River Ridge Circle

Jeffersonville

IN

United States

47130

Phone

1-866-247-4827

Fax

1-866-601-1809

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
682632