1163-60-BPD - Brass Garden Hose Fittings | Parker NA

Brass Garden Hose Fittings | #1163-60-BPD

Click to View CAD Model
1163-60-BPD

Brass Garden Hose Fittings | #1163-60-BPD

Parker's Garden Hose fittings and high flow quick couplers are solid brass with 3/4" garden hose thread.


Technical Specifications

  • Connection 1 Thread Size (inch): 3/4
  • Connection 2 Hose I.D. (inch): na
  • Connection 2 Style: na
  • Connection 2 Thread Size (inch): na
  • Connection 1 Hose I.D. (inch): na
  • Connection 1 Tube O.D. (inch): na
  • Connection 1 Style: Hose Thread
  • Style: Hose Thread
  • Shape: Coupler
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Maximum Operating Pressure: 200 psi, 14 bar
  • Tube Material: Garden Hose, Tubing, Pipe
  • Body Material: Brass
  • Washer Material: Rubber
Safety Warning

Item Information

Parker's Garden hose fittings connect garden hose to other garden hose, to pipe or to tubing. Hose end threads are 3/4" garden hose thread. Swivel connectors allow hose to twist without kinking. Hose barb ends for use with 97HC hose clamp or equivalent. All female connector ends should have a rubber washer (901GH-12) inserted prior to usage.
 Parker's water service couplings are used anywhere water hoses are connected and disconnected frequently. The unvalved design permits maximum flow with minimum pressure drop.

Markets:
• Industrial
• Mobile
• Factory/process automation

Features/Benefits:
• All brass construction
• ¾” garden hose thread
• Rubber washer
• Flare, hose barb and pipe end configurations
• High flow couplers

Applications:
• Water lines
• Wash down lines
• Mobile water tanks

Custom configurations and sizes are available upon request. Contact us for additional information.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

UNITED STATES

Phone

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547