12-MITOS-R - Platinum Cured Silicone, mitos-R Reinforced Tubing | Parker NA

Platinum Cured Silicone, mitos-R Reinforced Tubing | #12-MITOS-R

12-MITOS-R

Platinum Cured Silicone, mitos-R Reinforced Tubing | #12-MITOS-R

mitos-R is a platinum-cured silicone hose with polyester fiber braid reinforcement structure to maintain flexibility, withstand high pressure and resist kinking.


Technical Specifications

  • Inside Diameter: 3/4 in.
  • Burst Pressure: 350 psi @ 68° F
  • Brand: Parker, Mitos
  • Division: Bioscience and Water Filtration Division
  • Industry: Biopharmaceuticals, Pharmaceuticals
  • Product Type: Single-Use Tubing
  • Application: Fluid Management, Molded Manifold Assemblies, Single-Use Bioprocessing
  • Materials of Construction: Platinum-cured Silicone (reinforced)
  • Inside Diameter: 3/4 inch
  • Outside Diameter: 1-1/8 inch
  • Burst Pressure: 350 psi @ 68 °F
  • Temperature Measurement Range: -100 to 302 °F, -73.3 to 150 °C
  • Specifications Met: FDA CFR 177.2600, USP Class VI, European Pharmacopoeia 3.1.9, ISO 10993
Safety Warning

Item Information

mitos-R is a platinum-cured silicone hose with polyester fiber braid reinforcement structure to maintain flexibility, withstand high pressure and resist kinking. This hose can be molded with other silicones into manifold assemblies with molded tri-clamp, creating seamless and crevice-free fittings. It can also be used in radially-crimped hose assemblies.

Features & Benefits
• Lot number and customized information directly on hose with CLEAR-mark® label*
• Can be molded with other silicones into manifold assemblies (Ts, Ys, crosses, elbows and reducers)
• Animal derived component free
• Certificate of conformance with each order
• Manufactured in ISO Class 7 clean room
• Can be chemically or mechanically cleaned and can be sterilized by chemicals, autoclave or gamma-irradiation
• SIP /CIP capable
• Available with internal diameter up to 1 inch

Applications
• Molded manifold assemblies
• Radially-crimped hose assemblies
• High pressure transfer lines
• Single use bioprocessing applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945