12 SW-SS - Tube Fitting, Weld Fitting - Weld-lok Series | Parker NA

Tube Fitting, Weld Fitting - Weld-lok Series | #12 SW-SS

12 SW-SS

Tube Fitting, Weld Fitting - Weld-lok Series | #12 SW-SS

Parker's Weld-lok® Series fitting is a permanent socket weld tube fitting that meets the most exacting requirements of any system in the chemical and nuclear industry.


Technical Specifications

  • Connection 1 Size: 3/4"
  • Body Type: Male Branch Tee
  • Connection 3 Tube O.D. (inch): 3/4"
  • Connection 4 Tube O.D. (inch): N/A
  • Connection 2 Size: 3/4"
  • Connection 1 Style: Socket Weld
  • Connection 4 Style: N/A
  • Maximum Working Pressure (psi): 6, 000
  • Connection 3 Style: NPT M
  • Connection 2 Style: Socket Weld
  • Body Material: Stainless Steel
  • Fitting Type: Soldered, Welded
  • Connection 1 Size: 1/4" to 3/4", Socket Weld, Single Ferrule Compression
  • Connection 2 Size: 1/4" to 3/4", Socket Weld
  • Connection 3 Tube Outside Diameter: 1/4 to 3/4 inch
  • Connection 4 Tube Outside Diameter: 1/4 to 3/4 inch
  • Body Type: Union, Elbow, 45 Elbow, Tee, Cross, Socket Weld Connector
  • Maximum Operating Pressure: 9,600, 8,100, 7,300, 6,000 psi
  • Connection 3 Size: Socket Weld
  • Connection 4 Size: Socket Weld
  • Materials of Construction: Stainless Steel
Safety Warning

Item Information

Parker’s Weld-lok® Series of permanent socket weld and butt weld tube fittings meet the most exacting requirements of any system. In contrast to general purpose weld fittings, the Parker weld fittings have the ability to directly connect to a tubing system with either single or two ferrule compression tube fittings. These 316 stainless steel fittings are a one piece adapter that makes a weld connection to a removable compression connection where removal may be necessary.
These weld fittings are made from ASTM/ASME close grain forgings and bar stock. They are designed in accordance with ANSI B 16.11, which covers “Forged Steel Fittings Socket Welded and threaded”. Parker’s design parallels the Schedule 80, 3000 pound fitting pressure class, and is compatible with O.D. tube wall thickness meeting the related (3000 pound pipe class) pressure requirements.
Weld-lok® Fittings conform to ANSI B31.1, ANSI B31.7, and Section III of the ASME Boiler and pressure Vessel Code to meet customer industry requirements.

Markets:
• Power
• Chemical
• Nuclear Plants

Features/ Benefits:
• Heat Code Traceable for material accountability
• Close Grain Forgings
• Variety of configurations
• Single Ferrule and Two Ferrule connections available

Applications:
• Steam Lines
• Process Piping
• Sensing Lines

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516