Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The SMA-12 is a 12 VDC Bipolar/Unipolar Step Motor Actuator used for testing and troubleshooting purposes.
| Literature and Reference Materials |
|---|
| Form 100-543 - Sporlan Electronic Components Quick Selection |
| SD-213 - Sporlan SMA-12 12 VDC Bipolar Step Motor Actuator |
| Products | Type | Includes |
|---|---|---|
| 805614 | Pigtail with M12 Connection Only | 18" M12 Pigtail with Packard connector |
| 805620 | Pigtail with M12 Connection Only | 18" M12 Pigtail with stripped and tinned ends |
| 952919 | Pigtail with CPC Connector Only | 18" Pigtail with CPC connection and stripped tinned ends for SMA-12. |
| 953158 | SMA-12 Battery Powered Valve Actuator and Diagnostic Tool with Pigtail | SMA-12 and 2.5mm CPC Pigtail |
| 953193 | Pigtail with 2.5 mm CPC Connector Only | 18" Pigtail with 2.5mm CPC connection and stripped tinned ends for SMA-12. |
| 953229 | SMA-12 Battery Powered Valve Actuator and Diagnostic Tool with Pigtail | SMA-12 and CPC Pigtail |
| 953276 | SMA-12 Battery Powered Valve Actuator and Diagnostic Tool | SMA-12 Only |
| 953277 | SMA-12 Battery Powered Valve Actuator and Diagnostic Tool with Pigtail | SMA-12 and Packard Pigtail |
| 958112 | Pigtail with Packard Connector Only | 20" Pigtail with Packard connection and stripped tinned ends for SMA-12. |