Thermostatic Expansion Valve - Sporlan - Type M | #120617


LOADING IMAGES
120617

Thermostatic Expansion Valve - Sporlan - Type M | #120617 OBSOLETE

MPE-20-ZP 7X9 ODF 5'


Technical Specifications

  • Capillary Length (m): 1.52 m
  • Inlet Connection Size (inch): 1" Socket Weld
  • Thermostatic Charge: ZP
  • Capillary Length (inch): 5'
  • Outlet Connection Size (inch): 1-1/8" ODF
  • Application: Low Temp Refrigeration
  • Refrigerant Type: R-507
  • Evaporator Equalizer Size (Inch): 1/4" SAE
  • Equalizer Method: Externally Equalized
  • Model Number: MPE-20-ZP 7X9 ODF 5'
  • Nominal Capacity (ton): 1 ton
  • Model Number: MPE-20-ZP 7X9 ODF 5'
  • Application: Low Temp Refrigeration
  • Product Type: M- Valve
  • Refrigerant Type: R-507
  • Thermostatic Charge: ZP
  • Nominal Capacity: 1 ton
  • Inlet Connection Size: 1 inch Socket Weld
  • Outlet Connection Size: 1-1/8 inch (ODF)
  • Maximum Operating Pressure: 27.6 bar, 400 psi
  • Equalizer Connection Type: 1/4 inch (SAE), Externally Equalized
  • Capillary Tube Length: 1.52 m, 5 ft
  • Strainer Type: 12 Mesh Permanent
  • Filter Element Type: 63

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

This part is obsolete. It can be replacead by 121710.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Sporlan Division

206 Lange Drive

Washington, MO 63090 USA

Phone

+1 (636) 239-1111

Fax

+1 (636) 239-9130

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599