Thermostatic Expansion Valve - Sporlan - Type M | #120760


LOADING IMAGES
120760

Thermostatic Expansion Valve - Sporlan - Type M | #120760

MVE-34-C 9X9 ODF 10'


Technical Specifications

  • Capillary Length (m): 3.05 m
  • Evaporator Equalizer Size (Inch): 1/4" SAE
  • Outlet Connection Size (inch): 1-1/8" ODF
  • Refrigerant Type: R-22
  • Inlet Connection Size (inch): 1-1/8" ODF
  • Equalizer Method: Externally Equalized
  • Capillary Length (inch): 10'
  • Nominal Capacity (ton): 1 ton
  • Thermostatic Charge: C
  • Application: Commercial Refrigeration
  • Model Number: MVE-34-C 9X9 ODF 10'
  • Model Number: MVE-34-C 9X9 ODF 10'
  • Application: Commercial Refrigeration
  • Product Type: M- Valve
  • Refrigerant Type: R-22
  • Thermostatic Charge: C
  • Nominal Capacity: 1 ton
  • Inlet Connection Size: 1-1/8 inch ODF
  • Outlet Connection Size: 1-1/8 inch (ODF)
  • Maximum Operating Pressure: 27.6 bar, 400 psi
  • Equalizer Connection Type: 1/4 inch (SAE), Externally Equalized
  • Capillary Tube Length: 3.05 m, 10 ft
  • Strainer Type: 12 Mesh Permanent
  • Filter Element Type: 63

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

The Sporlan Type M thermostatic expansion valves have a cast bronze body, flange connections, and inlet strainer.  They are available with adjustable superheat, long lasting replaceable power element and accessible internal parts.  Each valve is factory tested to ensure positive leak-free performance.

Markets:
• Air Conditioning
• Refrigeration
• Industrial Refrigeration


Features and Benefits:
• Inlet strainer
• Thermostatic charges available to match system conditions
• Available with external equalizer
• Design working pressure for the M valves is 400 psi (27.6 bar)  

Applications:
• Air Conditioning - Commercial, Industrial, Chillers
• Refrigeration
• Capacity ranges from 21 thru 42 tons R-22

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Sporlan Division

206 Lange Drive

Washington, MO 63090 USA

Phone

+1 (636) 239-1111

Fax

+1 (636) 239-9130

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599