1212287 - BHA Dust Cartridges | Parker NA

BHA Dust Cartridges | #1212287

1212287

BHA Dust Cartridges | #1212287

Parker Hannifin is at the forefront of technology and innovation; we develop and manufacture proprietary filter media technologies using our advanced research capabilities to ensure the latest developments are in our BHA® cartridge filters.


Technical Specifications

  • Media: PR010 - Cellulose/Polyester Blend
  • Height (cm): 40.64
  • Inside Diameter (cm): 9.7282
  • Height (inch): 16
  • Outside Diameter (cm): 20.1295
  • Filtration Area (sq. ft.): 53
  • Pleat Count: 124
  • Inside Diameter (inch): 3.83
  • Outside Diameter (inch): 7.925
  • Application: Dust Collection
  • Brand: BHA®
  • Specifications Met: N/A
  • Filter Area: 53 ft2
  • Flow Rate: n/a
  • Height: 40.64 cm, 16 inch
  • Inside Diameter: 9.7282 cm, 3.83 inch
  • Industry: Woodworking
  • Materials of Construction: ROUND OPEN TOP, ROUND RECESSED BOTTOM WITH HOLE, SPIRAL FORMED EXPANDED GALVANIZED INNER CORE, OUTER DIFFUSER SCREEN
  • Maximum Operating Temperature: n/a
  • Media: PR010 - Cellulose/Polyester Blend
  • Micron Rating: n/a
  • Minimum Operating Temperature: n/a
  • OEM code: 32
  • Outside Diameter: 20.1295 cm, 7.925 inch
  • Number of Pleats: 124
  • Product Type: Air Filter
  • Technology: Filtration
  • Weight: 1.995 kg, 4.4 lb
Safety Warning

Item Information

NOTE: Need a custom filter, give us a call 800.821.2222

Parker Hannifin is at the forefront of technology and innovation; we develop and manufacture proprietary filter media technologies using our advanced research capabilities to ensure the latest developments are in our BHA® cartridge filters. ProTura®, the most advanced nanofiber filtration technology, and BHA® Preveil® among many other media choices are available in our pleated cartridge filter elements for use in most cartridge-style dust collectors. 
Available in a wide range of media blends and sizes, these superior filters effectively perform in the most rugged industrial environments and provide efficiency up to 99+ percent. ProTura is independently certified at minimum efficiency reporting value 15.
Features/Benefits:
Cylindrical, oval and custom cartridges to meet a special application need or as an aftermarket filter for another brand, we can design and manufacture the right filter to meet your specified requirements. Our specialists will help you select the correct media and filter configuration. 
Higher efficiency
Cleaner air
Lower pressure drop
Longer filter life
Greater energy savings
Available in different medias such as spunbond polyester, aramid, BHA Preveil® ePTFE laminated, and other specialty medias
Applications
Dust collection equipment

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Industrial Gas Filtration and Generation Division

4087 Walden Avenue

Lancaster

NY

14086

Phone

800-343-4048

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688031