Low Speed Clipper Oil Seal Wiper (P) | #12321 ALLL7


LOADING IMAGES
12321 ALLL7

Low Speed Clipper Oil Seal Wiper (P) | #12321 ALLL7

Low Speed Clipper® oil seal wiper excludes dust and contamination in reciprocating applications.


Technical Specifications

  • Maximum Working Temperature (F): 250
  • Polymer Family: NBR (Nitrile-Butadiene)
  • Minimum Working Temperature (F): -20
  • Width (inch): 0.328
  • Bore Diameter (inch): 2.879
  • Shaft Diameter (inch): 2.500
  • Seal Type: P Wiper
  • Maximum Surface Speed: 300 ft/min, 1.5 m/sec
  • Maximum Shaft Runout: 0.008"
  • Maximum Shaft-to-Bore Misalignment: n/a
  • Maximum Operating Pressure: 0 psi
  • Thermal Application Type: Standard Temperature (-30 to 250°F)
  • Shaft Seal Material: Rubber
Safety Warning

Item Information

Parker's P Wiper is a low speed wiper designed to exclude dust and contamination in reciprocating applications. Its materials of construction – a dense outer case and soft, flexible lip – are concentrically molded as a single unit. The seal's non-metallic, composite rubber/aramid fiber OD, or “heel,” forms a leak-free, press fit in the housing, conforming to minor surface irregularities. It is also available in homogenous elastomer, heel and lip, for greater pliability if needed.

Product features include:
• Scraper lip extends outside the bore face
• Designed to exclude dust and contamination
• Used in low speed reciprocating applications

Standard Materials:
H1L5, Neoprene/Aramid fiber heel with NBR lip: Temp -20F / +250F
H1L7, Neoprene/Aramid fiber heel with lo-temp NBR lip NBR: Temp -30F / +250F
H5L16, FKM/Aramid fiber heel with FKM lip: Temp -40F / +400F
ALLL7, Homogenous NBR heel and lip: Temp -30F / +250F
ALLL16; Homogenous FKM heel and lip: Temp -40F / +400

Shaft Surface Speed: Up to 300 fpm reciprocating (1.5 m/s)

Size Range: 3/8 to 30 inches; (9.5 to 762 mm)

Maximum (STBM) Misalignment: 0.008” (0.20 mm)

Maximum Pressure: 0 psi

Typical Applications: Low speed reciprocating applications.

Note: May require a bore plate.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Engineered Polymer Systems Division

Engineered Polymer Systems

2220 South 3600 West

Salt Lake City

UT

United States

84119

Phone

801-972-3000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687567