Dynamic Engine Air Precleaners – Racor AFAP, AFHP, AFUP, EACP, Spinaire Series | #123583770


LOADING IMAGES
123583770

Dynamic Engine Air Precleaners – Racor AFAP, AFHP, AFUP, EACP, Spinaire Series | #123583770

Spinaire Dynamic Engine Air Pre-Cleaners clean the intake air before it reaches the filter.


Technical Specifications

  • Series: Spinaire
  • Maximum Flow Rate: 1190 cfm / 33.7 m³/m
  • Outlet Connection: 7.0 in / 17.8 cm
  • Product Series: Dynamic Engine Air Pre-Cleaners, Spinaire
  • Brand: Racor
  • For Fluid Type: Engine Air
  • Weight: 11.0 lb / 6.0 kg, 11 lb, 6 kg
  • Maximum Flow Rate: 1190 CFM, 33.7 m3/min
  • Height: 7.3 inch, 7.3 inch, 18.5 cm
  • Outlet Connection Size: 7 inch, 17.8 cm
  • Outside Diameter: 14.1 inch, 35.8 cm
  • Application: On/Off-Highway
  • Diameter: 14.1 inch, 35.8 cm
  • Materials of Construction: Coated Steel & Aluminum
Safety Warning

Item Information

Racor Spinaire Series Dynamic Engine Air Pre-Cleaners

Racor Spinaire Engine Air Pre-Cleaners are designed to be mounted on or connected to the air intake of an air filter housing on gasoline or diesel engines.

Spinaire Engine Air Pre-Cleaners are usually installed in place of the rain cap, dust bowl, or aspirated pre-cleaner (exhaust system). In some applications, they can be mounted directly to the air cleaner inlet.

Equipment operated in dusty environments requires more periodic maintenance and they experience more down time. The filter in the air cleaner requires more frequent replacement as the level of airborne dust increases. A plugged filter reduces power, fuel economy, and engine component life. Racor dynamic air pre-cleaners dramatically increase the life of the air filter (up to 12 times), reduce overall intake system restriction, increase equipment productivity, reduce downtime, and save money.

How they work:

Air enters the pre-cleaner system through a screen that removes large debris. Air then flows through static vanes causing the air to spin. As the air spins, centrifugal force separates up to 90% of the dust, dirt, insects, rain, and snow from the air stream. The swirling air drives a high velocity rotor that acts as a blower evacuating contaminants through special discharge ports at the bottom or in the side of the unit. Only purified air flows to the air filters.

Consult factory or literature for final determination of part numbers, applications, required air flows and accessories.

Spinaire: On or off-highway air pre-cleaners are for agriculture, earth moving, construction, and mining equipment; as well as pumping plants, generator sets, snow removal equipment and street sweepers. Material is coated steel. Part number 123583990 is polished aluminum and coated steel. Air flow 300 to 1850 cfm (1.5 to 28 m3/min) depending on product selected.

Benefits of Spinaire Dynamic Engine Air Pre-Cleaners:

• Easy to install
• Spinaire Pre-Cleaners remove up to 80% of air contamination before air enters the filter
• Reduces down-time, prolongs engine, air filter, and turbocharger life
• Saves on fuel costs
• High air flow, low pressure differential design
• Self Cleaning, low maintenance
• Sealed bearings

Applications Include:

• Earth moving, construction, and mining equipment
• Pumping plants
• Stationary engines and generator sets
• Agricultural equipment
• Snow removal equipment
• Street sweepers

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Engine Mobile OE Division - North America

racortech@parker.com

662 274 2124

____________________

Engine Mobile OE Division - Europe

+44 (0) 1924 487 037

filtrationinfo@parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687630