127314 - Thermostatic Expansion Valve - Sporlan - Type P | Parker NA

Thermostatic Expansion Valve - Sporlan - Type P | #127314

127314

Thermostatic Expansion Valve - Sporlan - Type P | #127314

PWE-8-GP35 5X9 ODF 5'


Technical Specifications

  • Capillary Tube Length: 5'
  • Outlet Connection Size: 1-1/8" ODF
  • Application: Ultra Low Temp
  • Nominal Capacity: 8 Tons
  • Equalizer Connection Type: 1/4" ODF
  • Refrigerant Type: R-508B
  • Inlet Connection Size: 5/8" ODF
  • Thermostatic Charge: GP35
  • Product Type: P-Valve
  • Maximum Operating Pressure: 29 bar, 300 psi
  • Capillary Tube Length: 1.524 m, 5 ft
  • Filter Element Type: 33
Safety Warning

Item Information

Sporlan Type P valve is a brass bar body, externally adjustable valve available with ODF solder connections. The thermostatic element is replaceable, and the valve has a permanent 12 mesh strainer. This valve provides smooth and accurate regulation of air conditioning and heat pump applications. The P valve also assures peak performance on large refrigeration applications when used with selective charges.

Markets:
• Ultra Low Temp Refrigeration

Historical Markets:
• Air Conditioning
• Refrigeration
• Transportation
• Industrial Refrigeration

Features and Benefits:
• Permanent Inlet Strainer
• Thermostatic Charges available to match system conditions
• Available with internal or external equalizer
• Design working pressure for the P Valve is 300 psi (29 bar)

Applications:
• Ultra Low Temp Refrigeration
• Air Conditioning
• Refrigeration
• Capacity ranges from 8 to 18 tons R-22

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Sporlan Division

206 Lange Drive

Washington, MO 63090 USA

Phone

+1 (636) 239-1111

Fax

+1 (636) 239-9130

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599