128555 - Thermostatic Expansion Valve - Sporlan - Type S | Parker NA

Thermostatic Expansion Valve - Sporlan - Type S | #128555

128555

Thermostatic Expansion Valve - Sporlan - Type S | #128555

SJE-2-1/2-CP60 4X5 ODF 5'


Technical Specifications

  • Inlet Connection Size (inch): 1/2" ODF
  • Outlet Connection Size (inch): 5/8" ODF
  • Capillary Length (m): 1.524 m
  • Capillary Length (inch): 5'
  • Application: Air Conditioning
  • Refrigerant Type: R-134A
  • Equalizer Method: Externally Equalized
  • Thermostatic Charge: CP60
  • Nominal Capacity (ton): 2-1/2 ton
  • Model Number: SJE-2-1/2-CP60 4X5 ODF 5'
  • Application: Air Conditioning
  • Product Type: S- Valve
  • Refrigerant Type: R-134A
  • Thermostatic Charge: CP60
  • Evaporator Temperature: 40 °F (nom), 5 °C (nom)
  • Liquid Temperature: 100 °F (nom), 37.8 °C (nom)
  • Pressure Drop: 60 psi (nom), 4 bar (nom)
  • Nominal Capacity: 2-1/2 ton
  • Inlet Connection Size: 1/2 inch ODF
  • Outlet Connection Size: 5/8 inch (ODF)
  • Maximum Operating Pressure: 31 bar, 450 psi
  • Equalizer Connection Type: Externally Equalized
  • Capillary Tube Length: 1.524 m, 5 ft
  • Strainer Type: 12 Mesh Permanent
  • Filter Element Type: 83
Safety Warning

Item Information

The Sporlan Type S thermostatic expansion valves have a brass bar stock body. The S valve has ODF connections.  It is available with adjustable superheat, long lasting replaceable power element and accessible internal parts.  Each valve is factory tested to ensure positive leak-free performance.  The R/ER Series valves serve as functional replacements.  

Preferred Markets:
• Ultra Low Temp Refrigeration

Historical Markets:
• Air Conditioning
• Refrigeration
• Transportation
• Industrial Refrigeration

Features and Benefits:
• Permanent Inlet strainer
• Thermostatic charges available to match system conditions
• Available with internal equalizer or external equalizer
• Design working pressure for the S valves is 450 psi (31 bar)

Applications:
• Heat Pumps
• Air Conditioning – Residential, Commercial, Chillers
• Refrigeration – Cases, Coolers, Walk in Coolers, Freezers
• Transportation
• Capacity ranges from 2 to 10 tons R-22  

For over 80 years the Sporlan Division of ‪Parker Hannifin has set the industry standard for the development and manufacture of leading edge ‪HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers. 

Read More Show Less

CAD Drawings + Files

Part Number
128555 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Sporlan Division

206 Lange Drive

Washington, MO 63090 USA

Phone

+1 (636) 239-1111

Fax

+1 (636) 239-9130

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599