Outside Lip Rotary Shaft Clipper Oil Seals for Stationary Shaft with Rotating Bore (OL) | #12939 H1L5


LOADING IMAGES
12939 H1L5

Outside Lip Rotary Shaft Clipper Oil Seals for Stationary Shaft with Rotating Bore (OL) | #12939 H1L5

Springless and spring-loaded seals for stationary shaft/rotating bore applications are available from Parker. Various designs feature the Clipper® oil seal composite rubber/aramid fiber ID with an elastomer lip OD which seals against the rotating bore.


Technical Specifications

  • Maximum Working Temperature (F): 250
  • Polymer Family: NBR (Nitrile-Butadiene)
  • Minimum Working Temperature (F): -20
  • Shaft Diameter (inch): 1.375
  • Bore Diameter (inch): 2.562
  • Width (inch): 0.375
  • Maximum Surface Speed: 2000 ft/min, 10.2 m/sec
  • Size: 1 to 65 inch
  • Maximum Shaft Runout: 0.010"
  • Maximum Shaft-to-Bore Misalignment: 0.010"
  • Maximum Operating Pressure: 0 to 7
  • Thermal Application Type: Standard Temperature (-30 to 250°F)
  • Seal Type: Composite Rubber/aramid Fiber Heel
  • Shaft Seal Material: Rubber
Safety Warning

Item Information

AVAILABILITY: A sampling of Parker’s part numbers are shown in the configurator above for select materials and sizes. If the material and dimensions required are not shown, assistance with part number configuration may be found in the literature documents in the Product Support tab. Contact Parker for requirements outside typical ranges.

Easy to install outside lip rotary shaft seals for applications with a rotating bore and stationary shaft are available from Parker in a variety of springless and spring-loaded designs. The outside lip rotary shaft seal provides positive retention of grease or oil in rotating bore applications such as conveyors or agriculture and ground engaging equipment.

Materials of construction include springless or spring-loaded elastomer sealing lip for oil and grease retention against the rotating bore and a composite rubber/aramid fiber (Clipper® oil seal) inside diameter which creates a tight fit on the stationary shaft.

In spring-loaded designs a stainless steel garter spring provides constant, uniform load of the lip on the bore for the life of the seal. The spring keeps the elastomer lip in contact with the bore during higher speeds and also helps offset normally occurring compression set and wear of the lip material.

Note: Bore finish is critical since it serves as the dynamic sealing surface.

Available designs:
• Springless: SS profile
• Spring-loaded : LUP, LPD, LDS (with secondary springless dust-lip), RUP, RPD

Standard Lip Materials Include:
NBR: Temp -20F / +250F
FKM: Temp -40F / +400F

Maximum Bore Surface Speed:
OL-SS: Up to 2000 fpm (10.2 m/s) depending upon pressure
OL-LUP, OL-LPD, OL-LDS: Up to 3200 fpm (16.3 m/s) depending upon pressure
OL-RUP, OL-RPD: Up to 2,000 fpm (10.2 m/s) depending upon pressure

Maximum Pressure: 0 to 7 psi (0 to 0.48 bar), depending on seal design and bore speed

Size Range: 1/4 to 65 inches, depending on profile (6.4 to 1651mm)

Maximum Shaft Dynamic Runout (TIR): 0.010” (0.254 mm)

Maximum (STBM) Misalignment: 0.010” (0.254 mm)

Typical Applications:
For grease and oil retention where the bore rotations and the shaft is stationary such as conveyors or agriculture and ground-engaging equipment.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Engineered Polymer Systems Division

Engineered Polymer Systems

2220 South 3600 West

Salt Lake City

UT

United States

84119

Phone

801-972-3000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687567