12MSC8N-6MO-NC-NSK - Parker Tube Fitting, NPT Male Connector - A-LOK Series | Parker NA

Parker Tube Fitting, NPT Male Connector - A-LOK Series | #12MSC8N-6MO-NC-NSK

Click to View CAD Model
12MSC8N-6MO-NC-NSK

Parker Tube Fitting, NPT Male Connector - A-LOK Series | #12MSC8N-6MO-NC-NSK

6-Moly (6% Molybdenum Superaustenitic Alloy) NPT Male Connector Parker tube Fittings, A-LOK® Series 3/4" Tube OD x 1/2" NPT are designed for leak-free connections in process instrumentation and industrial applications.


Technical Specifications

  • Materials of Construction: 6Mo
  • Specifications Met: NACE
  • Connection Thread Size: 1/2" NPT
  • Tube Outside Diameter: 3/4" (O.D.)
  • Additional Options: n/a
  • Brand: A-LOK
  • Configuration: Tube to Pipe (Male Pipe)
  • Product Style: Male National Pipe Tapered (NPT) Connector
  • Shape: Straight
  • Operating Pressure: 2400 to 5800 psi
  • Minimum Operating Temperature: -198 °C
  • Maximum Operating Temperature: 371 °C
  • For Fluid Type: Gases, Liquid, Fuels, Oil, Corrosive, Natural Gas (CNG), Hydrogen, Steam, Petroleum Oil
  • Length: 1.99 inch
  • Technology: Process Control
  • Application: Instrumentation, Analytical Installations, CNG / LNG Lines, Hydrogen Service, Offshore Control Panels, Sensing Lines
  • Industry: Oil & Gas, Chemicals Processing, Trucks & Buses, Semiconductor, Industrial Gas, Analytical Instrumentation, Power Generation, Renewable Energy, Healthcare & Life Sciences, Water Treatment
  • Division: Instrumentation Products Division
Safety Warning

Item Information

Parker's two-ferrule compression fittings, A-LOK® Series NPT Male Connector Tube Fittings are designed to provide reliable leak-free connections for instrumentation, process and control, and analyzer applications that specify a two-ferrule tube fitting connection.

This two-ferrule compression fitting is available for fractional pipe sizes 1/2" NPT

Industries:
• Chemical Processing
• Trucks & Buses
• Semiconductor
• Industrial Gas
• Power Generation & Renewable Energy
• Healthcare & Life Sciences
• Water Treatment

Features/Benefits:
• EC79 Approved for Hydrogen Service
• Parker Suparcase® surface treatment process for superior material hardening
• Hardened ferrules provide leak free connections
• Silver plated nuts provide gall resistance during makeup
• Optional oxygen cleaning

Applications:
• Instrumentation Hook-up Systems
• CNG / LNG Lines
• Hydrogen Service
• Sensing Lines
• Corrosion Resistant Installations

Read More Show Less

CAD Drawings + Files


Related Documents

Selector Guides
Cross Reference Tool
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516