12SMP210QHV4L35N821 - High Pressure Inline Filter 12S Series | Parker NA

High Pressure Inline Filter 12S Series | #12SMP210QHV4L35N821

High Pressure Inline Filter 12S Series | #12SMP210QHV4L35N821

Parker's 12S High Pressure Stainless Steel Inline Filters are ideal for heavy duty applications in aggressive environments. Allowable operating pressure of 20,000 psi/1,380 bar and capable of flows up to 25 GPM/95 LPM depending on viscosity.


Technical Specifications

  • Port Connection Type: 1/2" nominal NPTF
  • Filter Element: 10 micron microglass
  • Seal Material: Fluorocarbon
  • Flow Rate: 20 gpm (75.7 lpm)
  • Indicator Type: Visual manual reset, 50 psid
  • Options: No bypass with 1/4" SAE-4 drain port
  • Bypass Valve Pressure Rating: 50 psid (3.4 bar)
  • Mounting Style: Inline
  • Pressure Rating: 10000 psi, 689 bar
  • Housing Material: Stainless Steel 316L
  • Filter Element Type: Cartridge
  • For Fluid Type: Mineral and Petroleum Based Fluid
  • Maximum Operating Temperature: 275.0 °F, 135.0 °C
  • Weight: 17 lbs (7.71 kg)
  • Compatible Element: 403403
  • Product Type: Hydraulic Filter
  • Collapse Pressure: 2000 psi, 138 bar
  • Series or Model Replaced: 12SMP205QHV5T35N811, 12SMP220QHE5T35N121
Safety Warning

Item Information

The 12S Series is designed to meet the growing demand for high-pressure systems. Stainless Steel construction engineered to handle flow rates of up to 25 GPM/95 LPM at 20,000 psi/1,380 bar working pressure, Parker’s 12S Filter Series designed to perform in harsh environments.

High strength Microglass elements withstand differential pressures up to 2,000 psid/138 bar to ensure system reliability and protect critical equipment from contamination.

Product Features:
• 316L stainless steel construction
• Diverse porting options adapt to your system
• Light weight design for ease of changeouts
• High strength multi-layer Microglass filter elements
• 100% pressure tested
• Maximum pressure 20,000 psi/1,380 bar. Maximum flow 25 gpm/95 lpm

Typical Applications:
• Offshore Drilling
• DI Water Fogging
• Food Processing
• High Pressure Test Stands

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Engine Mobile Hydraulic and Fuel Filtration Division

16810 County Rd 2

Metamora

OH

USA

43540

Phone

1 419 644 4311

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687502