General Purpose Clipper Oil Seal (LUP, LPD, LDS, RUP, RPD) | #13068 H1L5


LOADING IMAGES
13068 H1L5

General Purpose Clipper Oil Seal (LUP, LPD, LDS, RUP, RPD) | #13068 H1L5

Parker’s LUP, LPD, RUP, and RPD Clipper® oil seal profiles are general purpose, single lip rotary shaft seals.


Technical Specifications

  • Profile: LUP
  • Shaft Diameter (inch): 0.750
  • Bore Diameter (inch): 1.500
  • Width (inch): 0.310
  • Product Style: General Purpose
  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR)
  • Minimum Operating Temperature: -20 °F
  • Maximum Operating Temperature: 250 °F
  • Maximum Surface Speed: 2500 ft/min, 12.7 m/sec
  • Size: 0.250 to 62.500 inch
  • Maximum Shaft Runout: 0.010"
  • Maximum Shaft-to-Bore Misalignment: 0.010"
  • Maximum Operating Pressure: 0 to 7
  • Seal Type: Composite Rubber/aramid Fiber Heel
  • Shaft Seal Material: Rubber
Safety Warning

Item Information

AVAILABILITY: A sampling of Parker’s part numbers are shown in the configurator above for select materials and sizes. If the material and dimensions required are not shown, assistance with part number configuration may be found in the literature documents in the Product Support tab. Contact Parker for requirements outside typical ranges.

Parker’s LUP , LPD, RUP and RPD Clipper® oil seal profiles are general purpose, single lip rotary shaft seals. Their materials of construction – a dense outer case and soft, flexible lip – are concentrically molded as a single unit. The seal’s non-metallic, composite rubber/aramid fiber OD, or “heel,” forms a leak-free, press fit in the housing, conforming to minor surface irregularities. A garter spring provides constant, uniform load of the lip on the shaft for the life of the seal. The spring keeps the elastomer lip in contact with the shaft during higher shaft speeds and also helps offset normally occurring compression set and wear of the lip material.

General purpose Clipper oil seals provide excellent retention of grease and light oil splash. Also available is the LDS Profile which features a secondary lip for exclusion of light dust, fluid, or contamination.

Note: Where applicable, information shown corresponds to solid RUP profiles. The "R" Series profiles are commonly split for use in applications where equipment is unable to be disassembled due to time constraints. For part numbering, sizes, and attributes of split seals, please see Split Clipper Oil Seal product series.

Materials: Part numbers are shown in Parker's standard Clipper oil seal NBR compound offering (H1L5 material) and may be produced in alternate compounds. (See part numbering literature document in Product Support tab for instructions on configuring an alternate compound.) Common materials for this product include:
H1L5 - NBR lip: T emp -20F / +250F
H5L16 - FKM lip: Temp -40F / +400F
H1L20 - XNBR lip: Temp -30F / +250F
H1L30 - HNBR lip: Temp -40F / +300F

Shaft Surface Speed:
LUP/LPD: Up to 3,200 fpm (16.3 m/s)
LDS: Up to 2,500 fpm (12.7 m/s)
RUP/RPD: Up to 2,000 fpm (10.2 m/s)

Size Range:
LUP/LPD: 0.250 to 62.500 inch (5.0 to 1587.0 mm)
LDS: 0.750 to 25.000 inch (19.0 to 635.0 mm)
RUP/RPD: 0.500 to 65.000 inch (13.0 to 1651.0 mm)

Maximum Shaft Dynamic Runout (TIR): 0.010”

Maximum (STBM) Misalignment: 0.010”

Maximum Pressure:
LUP/LPD/LDS: 0 – 7 psi, depending on shaft speed
RUP/RPD: 0 – 3 psi, depending on shaft speed

Typical Applications:
General purpose Clipper oil seal profiles are designed for applications such as electric motors, gearboxes, pumps, fans, runout tables, paper rolls, mixer and custom equipment.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Engineered Polymer Systems Division

Engineered Polymer Systems

2220 South 3600 West

Salt Lake City

UT

United States

84119

Phone

801-972-3000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687567