131K05-2995-481865C2 - Parker 3-Way Normally Closed, 1/4" General Purpose Solenoid Valves | Parker NA

Parker 3-Way Normally Closed, 1/4" General Purpose Solenoid Valves | #131K05-2995-481865C2

Click to View CAD Model

Parker 3-Way Normally Closed, 1/4" General Purpose Solenoid Valves | #131K05-2995-481865C2

Parkers' 3-Way Normally Closed G 1/4" Solenoid Valves provide operating pressures up to 10 bar and flow factors up to 1.2 m3/h. They offer multiple body and sealing materials for all general purpose fluid control applications.


Technical Specifications

  • Orifice 1 Size (mm): 0.8
  • Body Material: Brass
  • Voltage (V): 24VDC
  • Flow Factor 1 (l/min): 0.3
  • Power (Watts): 9
  • Coil Type: Coil for DIN plug connection, 32 mm
  • Seal Material: PCTFE
  • Product Series: General Purpose Solenoid Valves
  • Valve Type: 3-Way
  • Function: Normally Closed (NC)
  • Port Size: 1/4 inch
  • Input Voltage: 24.0 VDC
  • Body Material: Brass
  • Seal Material: PCTFE
  • Orifice 1 Size: 0.8 mm
  • Flow Coefficient 1: 0.02 m3/hour, 0.3 L/min
  • Power Consumption: 9 W
  • Coil Type: Coil for DIN plug connection, 32 mm
  • Maximum Pressure Differential: 40 bar
  • Minimum Pressure Differential: 0 bar
  • Number of Ports: 3
  • Actuation Type: Direct Operated
  • Media: Air, Oil
  • Port Type: BSP
  • Orifice 2 Size: 0.8 mm
  • Flow Coefficient 2: 0.02 m3/hour, 0.3 L/min
  • Minimum Fluid Temperature: n/a
  • Maximum Fluid Temperature: n/a
  • Coil Specifications Met: IP65
Safety Warning

Item Information

Parker’s 3-Way Controlled by Normally Closed G 1/4" Solenoid Valves are used in a wide variety of applications with or without pressure differential. Ideally suited for air, liquids and gases, these valves are mainly available with brass or stainless steel body associated to a large range of sealing materials offering vast chemical compatibilities.





Markets: 





Industrial Equipment, 


Industrial Automation, 


Mobile, 


Transportation,


Life Sciences, 


Beverage dispensing 


Fluid and Process Control




Features/Benefits:




Robust and solid design


Ideally suited for air, liquids and gases


Brass or stainless steel body




Applications:




Compressors


Water dispensing & purification


Cooling systems


Sterilizers


Analyzers and diagnostic equipment


Medical and dental devices


Welding equipment


Lubrication equipment


Beverage dispensing & vending machines


Oil burners


Humidification and misting equipment


Mobile equipment


Textile and dry cleaning machine


Irrigation

Read More Show Less

CAD Drawings + Files



Find a Distributor

Where to Buy

Local Contact

Fluid and Climate Controls Europe

Parker Hannifin Manufacturing S.r.l.

Via E.Fermi, 5

Gessate (MI)

Italy

20060

Phone

+39 02 951251

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A18171