T Series Solenoid Valves for Industrial and Process applications | #131T21


LOADING IMAGES
131T21
Click to View CAD Model

T Series Solenoid Valves for Industrial and Process applications | #131T21

T Series is a full range of direct operated 3/2 solenoid valves, 1/4" ported, offering many sealing materials and different flow rates. The valve offers three ported connections in the body itself.


Technical Specifications

  • Insulation Class: -
  • Orifice Size: 4, 5 mm
  • Seat Material: Brass
  • Actuation Type: Direct Operated
  • Specifications Met: -
  • Electrical Connection: -
  • Maximum Operating Pressure: 2 bar AC/DC
  • Exhaust Orifice Size: 6, 0 mm
  • Power Supply Voltage: -
  • ATEX Specifications Met: -
  • Function: Normally Closed
  • Valve Type: 3/2-Way
  • Port Size: G 1/4
  • Port Type: Pipe Mounting
  • Body Material: Brass
  • Media: Air, Inert Gases, Liquids
  • Flow Coefficient 1: 7 L/min
  • Flow Coefficient 2: 0.42 m3/hour
  • Minimum Operating Pressure: 0 bar
  • Minimum Fluid Temperature: -10 °C
  • Maximum Fluid Temperature: 75 °C
  • Seal Material: FKM
  • Coil Power Consumption: -
  • Coil Temperature Range: -
  • Coil Specifications Met: -
Safety Warning

Item Information

The T Series direct operated 3/2 solenoid valves includes many options to fullfill the demand of the most challenging applications in Industrial and Process markets. The valve is available either in normally closed, normally open or universal configuration. The key differentiator against standard 3 valves is the opportunity to connect all pipes in the 1/4" ports machined in the body. Such design in addition helps to increase the flow rate and minimize pressure drop either from inlet or outlet of the product. The solid and robust design includes a stainless steel operator rated for million of life cycles. This product solution can optimize the total ownership costs in a broad range of heavy duty and high demanding applications.

Market:
- Industrial
- Process

Application:
- Compressors
- Air Treatment
- Fluid & Gas control
- Actuators control

Benefits:
- Solid and robust design
- Coil Modularity including Atex

Read More Show Less

CAD Drawings + Files


Related Documents

Product Demos & Tutorials
Solenoid Valves Overview Video
Literature and Reference Materials
Parker--General Catalogue--0112UK
×


Find a Distributor

Where to Buy

Local Contact

Fluid and Climate Controls Europe

Parker Hannifin Manufacturing S.r.l.

Via E.Fermi, 5

Gessate (MI)

Italy

20060

Phone

+39 02 951251

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A18171