T Series Solenoid Valves for Industrial and Process applications | #131T21-2995-495870C2


LOADING IMAGES
131T21-2995-495870

T Series Solenoid Valves for Industrial and Process applications | #131T21-2995-495870

T Series is a full range of direct operated 3/2 solenoid valves, 1/4" ported, offering many sealing materials and different flow rates. The valve offers three ported connections in the body itself.


Technical Specifications

  • Orifice Size: 4, 5 mm
  • Seat Material: Brass
  • Function: Normally Closed
  • Actuation Type: Direct Operated
  • Exhaust Orifice Size: 6, 0 mm
  • Specifications Met: -
  • Power Supply Voltage: 24V DC
  • ATEX Specifications Met: Ex nAC IIC T3/T4
  • Insulation Class: F (155 °C)
  • Electrical Connection: 2 P + E plug according to EN 175301-803 type A
  • Maximum Operating Pressure: 2 bar
  • Coil Specifications Met: Ex nAC IIC T3/T4
  • Media: Air, Inert Gases, Liquids
  • Port Size: G 1/4
  • Minimum Operating Pressure: 0 bar
  • Minimum Fluid Temperature: -10 °C
  • Coil Power Consumption: 8 W
  • Valve Type: 3/2-Way
  • Port Type: Pipe Mounting
  • Maximum Fluid Temperature: +75 °C
  • Body Material: Brass
  • Coil Temperature Range: -40°C to +65°C / 50°C °C
  • Flow Coefficient 1: 7 L/min
  • Flow Coefficient 2: 0.42 m3/hour
  • Seal Material: FKM
Safety Warning

Item Information

The T Series direct operated 3/2 solenoid valves includes many options to fullfill the demand of the most challenging applications in Industrial and Process markets. The valve is available either in normally closed, normally open or universal configuration. The key differentiator against standard 3 valves is the opportunity to connect all pipes in the 1/4" ports machined in the body. Such design in addition helps to increase the flow rate and minimize pressure drop either from inlet or outlet of the product. The solid and robust design includes a stainless steel operator rated for million of life cycles. This product solution can optimize the total ownership costs in a broad range of heavy duty and high demanding applications.

Market:
- Industrial
- Process

Application:
- Compressors
- Air Treatment
- Fluid & Gas control
- Actuators control

Benefits:
- Solid and robust design
- Coil Modularity including Atex

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Product Demos & Tutorials
Solenoid Valves Overview Video
Literature and Reference Materials
Parker--General Catalogue--0112UK
×


Find a Distributor

Where to Buy

Local Contact

Fluid and Climate Controls Europe

Parker Hannifin Manufacturing S.r.l.

Via E.Fermi, 5

Gessate (MI)

Italy

20060

Phone

+39 02 951251

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A18171