W Series Low Lead Brass Solenoid Valves | #131WH1525-WB4.5 230/50-60


LOADING IMAGES
131WH1525-WB4.5 230/50-60
Click to View CAD Model

W Series Low Lead Brass Solenoid Valves | #131WH1525-WB4.5 230/50-60

W Series Low Lead Brass range is a set of Direct operated shut off valves for Healthy Beverage Dispense applications. This 1/8" ported range of valves built in foodstuffs compliant materials is NSF certified for contact with drinkable water and fluids.


Technical Specifications

  • Exhaust Orifice Size: 1, 6mm HB
  • Orifice Size: 2, 5mm
  • Valve Type: 3/2 way
  • Insulation Class: F 155 °C
  • Maximum Operating Pressure: 3 bar
  • Power Supply Voltage: 220-230V 50/60Hz
  • Seal Material: FDA FKM
  • Port Size: 1/8" G
  • Function: Normally Closed (NC)
  • Actuation Type: Direct Acting
  • Port Type: Pipe Mounting
  • Body Material: CW510L UNI EN 12165
  • Media: Air, Water, Steam
  • Seat Material: FDA FKM
  • Flow Coefficient 1: 2.3 L/min
  • Flow Coefficient 2: 0.14 m3/hour
  • Minimum Operating Pressure: 0 bar
  • Minimum Fluid Temperature: -10 °C
  • Maximum Fluid Temperature: 140 °C
  • Coil Power Consumption: 4.5 W
  • Electrical Connection: 2 P + E Plug According to EN 175301-803 Type B
  • Coil Temperature Range: -10 to 50 °C
  • Coil Specifications Met: CE - EAC
  • Specifications Met: NSF 169, 1935/2004/CE
Safety Warning

Item Information

W Series Low Lead Brass Solenoid Valves is a broad range of Direct operated shut off valves for Healthy Beverage Dispense applications. The range provides Customers with compact solutions, FDA FKM Sealed, equipped with stainless steel operators for superior life, fluid compatibility and limescale resistance in use. It is also compatible with a broad range of coils fulfilling worldwide electrical standards for the relative industries.

Markets:
- Professional coffee machines
- Vending distributors for hot drinks
- Automatic water dispensers

Applications:
- Water loading control of a boiler
- Steam control
- Cold, hot and superheated water shut-off
- Cold water and steam mixing

Features/Benefits:
- NSF169 - 1935/2004/CE Certified
- Wide range of electrical parts including VDE and UL approvals
- Limescale build up resistant
- Compact and robust

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Fluid and Climate Controls Europe

Parker Hannifin Manufacturing S.r.l.

Via E.Fermi, 5

Gessate (MI)

Italy

20060

Phone

+39 02 951251

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A18171