139E3-6-4C - Subsea Fittings (Series E3 and E4) | Parker NA

Subsea Fittings (Series E3 and E4) | #139E3-6-4C

Click to View CAD Model
139E3-6-4C

Subsea Fittings (Series E3 and E4) | #139E3-6-4C OBSOLETE

OBSOLETE: This product is no longer available – please refer to the “Product Support” or “Recommended products” section of this page for details on any alternative products, or contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 1/4"
  • Product Style: JIC 90° Elbow
  • Fitting Thread Size: 9/16"-18
  • Flange Size: n/a
  • Hose Inside Diameter: -4 (Size), 1/4 inch, 6 mm
  • Maximum Operating Pressure: 5000 psi, 34.5 MPa, 345 bar
  • Thread Size: 9/16"-18 inch
  • Length: 2.41 inch, 61 mm
  • Shape: Elbow 90°
  • Materials of Construction: Stainless Steel
  • Application: Subsea BOP
  • Connection Type: Crimp
  • Flange Size: n/a
Safety Warning

Item Information

Parker’s E3/E4 Series offer improved system performance, simplified hose routing and eliminates the need for adaptors. These fittings are specifically designed for the rigors of subsea use and exceed the performance requirements of API-17E and ISO 13628-5.  They are hermetically sealed with an industry exclusive, patent-pending O-ring boss design for unmatched protection against moisture ingression. PATENT PENDING

Markets:  
• Oil & Gas

Features/Benefits:
• Available for 1/4”, 1/2” and 1” hose sizes and in straight, 45° and 90° configurations
• JIC and Dual Seal Flange (Sub Seal) connections available
• Parker’s Dual Seal Flange Fittings use both a radial seal and face seal to achieve superior leak-free port connections and utilize SAE Code 62 flange dimensions so standard SAE mounting clamps and hardware can be used
• 5,000 psi (34 MPa) with 4:1 design factor
• 316/316L stainless steel construction for superior corrosion resistance
• Heat Lot Code traceable

Applications:
• BOP stack hydraulic lines

Note:
• Assembly working pressure is dependent on the lowest rated component. Therefore, if the hose has a lower pressure rating
than the fitting, the working pressure of the fitting is the working pressure of the assembly.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Phone

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563