Crimp Style Hydraulic Hose Fitting – HY Series Fittings | #139HY-10-8


LOADING IMAGES
139HY-10-8
Click to View CAD Model

Crimp Style Hydraulic Hose Fitting – HY Series Fittings | #139HY-10-8

Configure permanent hose assemblies quickly, easily, and cost-effectively with compression-style HY Series fittings for use with Parkrimp crimpers.


Technical Specifications

  • Port Connection: 5/8"
  • Hose I.D. (inch): 1/2"
  • Connection Thread Size: 7/8"-14
  • Port Size: 5/8 inch
  • Hose Inside Diameter: 1/2 inch
  • Connection Size: 7/8"-14 inch Thread
  • Product Style: Female JIC 37° - Swivel
  • Shape: Elbow 90° Short Drop
  • Materials of Construction: Steel
Safety Warning

Item Information

Parker's HY Series fittings are cost-effective, permanent, compression-style crimp hydraulic fittings made for easy and quick assembly with Parkrimp crimpers. When coupled with Parker's No-Skive hoses, HY Series fittings provide convenience and shorter assembly time. Compatible with hydraulic industry standard hoses such as Parker Hydraulic/Braided hoses, HY series fittings feature Chromium-6-free plating. Available in a wide variety of end configurations, HY Series fittings are offered in sizes ranging from ¼” to 1¼”.

Markets:
• Transportation
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Utility Equipment
• Machine Tool
• Waste & Refuse
• Material Handling

Features/Benefits:
• Easy push on force
• Imperial HEX
• Stainless steel option available
• Wide range of end configurations
• One piece reduces complexity and leakage path
• No-Skive technology offers easy, efficient, and safe production processes

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Hoses:
• AX
• BXX

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe

OH

44092

Phone

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583