1420U04 44 - Polyamide (PA) Multi Tubing | Parker NA

Polyamide (PA) Multi Tubing | #1420U04 44

1420U04 44

Polyamide (PA) Multi Tubing | #1420U04 44

Our range of multi-tubing combines high quality performance and space optimisation in complex pneumatic circuits.
Many possible configurations are available, depending on the pressure, temperature, flexibility and compatibility requirements.


Technical Specifications

  • Tubing Material: PU
  • Tube O.D. (mm): 4
  • Maximum Bend Radius (mm): 12
  • Color: BLUE AND BLUE
  • Length (m): 25
  • Tube I.D. (mm): 2, 5
  • Maximum Operating Pressure: 24 barg
  • Minimum Operating Temperature: -40 °C
  • Maximum Operating Temperature: 80 °C
  • Vacuum Pressure Rating: 755 mm-Hg
  • Weight: 0.607 kg/package
  • Number of Tubes: 1
  • Application: Pneumatics, Automation, Robotics, Transportation, In-Plant Automotive, Process Industry
  • Media: Air (Compressed Air: PA), Industrial Fluids (PA), Air (Compressed Air: PU), Industrial Fluids (PU), Chemicals (PA)
  • Specifications Met: RoHS 2002/95/EC, 2011/65/EC (Industrial), DIN 73392 (for Performance and Chemical Resistance), PED 97/23/EC (Industrial), REACH 1907/2006 (Industrial)
Safety Warning

Item Information

Our range of multi-tubing combines high quality performance and space optimisation in complex pneumatic circuits covering a wide range of environments.

Many possible configurations are available, depending on the pressure, temperature, flexibility and compatibility requirements.

Features/Benefits:

- Sheathed PA Tubing

• PVC sheath resistant to external damage:
abrasion
weld spatter
aggressive fluids
• Helically wound: minimum bend radius, compact installation
• Simplified routing
• Easy identification of circuits
• Same technical performance as PA
• Possible number of tubes: from 2 to 12, with numbering
• Silicone-free

- Twin PU Ester Tubing

• Tubes fully joined for improved solidity
• External diameter maintained after separation
• Rapid identification of circuits
• Quick and easy installation
• Simplified routing
• 3 colour combinations available
• Silicone-free

Markets:

• Factory Automation
• Miscellaneous Manufacturing
• Vehicle Assembly Facilities
• Transportation

Applications:

• Space Optimisation in Complex Pneumatic Circuit
• Industrial Fluids Conveying

Technologies:

• Multi-Tubing
• Polyamide Tubing
• PA Tubing
• Semi-Rigid Tubing
• Twin Tubing
• Industrial Tubing

Technical Characteristics:

• Fluids:
PA: Compressed air, chemicals, industrial fluids
PU: Compressed air, industrial fluids
• Materials:
PA: Polyamide
PU: Polyurethane ester
• Pressure:
PA: Vacuum to 24 bar
PU: 0 to 14 bar
• Temperature:
PA: -40°C to +80°C
PU: -20°C to +70°C

Regulations:

Industrial
• DI: 2002/95/EC (RoHS), 2011/65/EC
• DI: 97/23/EC (PED)
• RG: 1907/2006 (REACH)
Performance and chemical resistance according to DIN 73378

Product Types:

• Semi-Rigid Polyamide (PA) Multi-Tubing
• Twin Polyurethane (PU) Tubing

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing France SAS

Low Pressure Connectors Europe Division

Parc Alcyone - Bat. D

1 rue André et Yvonne Meynier

CS 46911

35069 Rennes Cedex

France

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098