146646 - Thermostatic Expansion Valve - Sporlan - Type V | Parker NA

Thermostatic Expansion Valve - Sporlan - Type V | #146646

146646

Thermostatic Expansion Valve - Sporlan - Type V | #146646

VJE-45-CP60 11X11X2 ODF 5'


Technical Specifications

  • Nominal Capacity: 45
  • Equalizer Connection Type: 1/4" ODF
  • Inlet Connection Size: 1-3/8" ODF
  • Outlet Connection Size: 1-3/8" ODF
  • Thermostatic Charge: CP60
  • Capillary Tube Length: 5'
  • Capillary Length (inch): 5'
  • Application: Air Conditioning
  • Refrigerant Type: R-134A
  • Equalizer Method: Externally Equalized
  • Model Number: VJE-45-CP60 11X11X2 ODF 5'
  • Model Number: VJE-45-CP60 11X11X2 ODF 5'
  • Application: Air Conditioning
  • Refrigerant Type: R-134A
  • Thermostatic Charge: CP60
  • Nominal Capacity: 45 ton
  • Inlet Connection Size: 1-3/8
  • Outlet Connection Size: 1-3/8
  • Maximum Operating Pressure: 20.7 bar, 300.0 psi
  • Equalizer Connection Type: 1/4, 1/4
  • Capillary Tube Length: 1.524 m, 5 ft
  • Strainer Type: 12 Mesh Permanent
  • Filter Element Type: 63
Safety Warning

Item Information

The Sporlan Type V thermostatic expansion valves have a cast bronze body, dual port semi-balanced design, flange connections, and inlet strainer.  They are available with adjustable superheat, long lasting replaceable power element and accessible internal parts.  Each valve is factory tested to ensure positive leak-free performance

Markets:
• Air Conditioning
• Refrigeration
• Industrial Refrigeration


Features/Benefits:
• Inlet strainer
• Synthetic seating surface
• Thermostatic charges available to match system conditions
• Available with external equalizer
• Design working pressure for the V valves is 400 psi (27.6 bar)  

Applications:
• Air Conditioning - Commercial, Industrial, Chillers
• Refrigeration
• Capacity ranges from 52 to100 tons R-22
For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Read More Show Less

CAD Drawings + Files

Part Number
146646 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Sporlan Division

206 Lange Drive

Washington, MO 63090 USA

Phone

+1 (636) 239-1111

Fax

+1 (636) 239-9130

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599