Thermostatic Expansion Valve - Sporlan - Type W | #147469


LOADING IMAGES
147469

Thermostatic Expansion Valve - Sporlan - Type W | #147469

WVE-135-CP100 LESS CONN 10'


Technical Specifications

  • Inlet Connection Size (inch): Less Connection
  • Nominal Capacity (ton): 135 ton
  • Application: Air Conditioning
  • Outlet Connection Size (inch): Less Connection
  • Refrigerant Type: R-22
  • Thermostatic Charge: CP100
  • Model Number: WVE-135-CP100 LESS CONN 10'
  • Application: Air Conditioning
  • Product Type: W- Valve
  • Refrigerant Type: R-22
  • Thermostatic Charge: CP100
  • Nominal Capacity: 135 ton
  • Inlet Connection Size: Less Connection inch
  • Outlet Connection Size: Less Connection inch
  • Maximum Operating Pressure: 31 bar, 450 psi
  • Equalizer Connection Type: Externally Equalized
  • Capillary Tube Length: 3.048 m, 10 ft
  • Strainer Type: 12 Mesh Permanent
  • Filter Element Type: 63

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

The Sporlan Type W thermostatic expansion valves have a cast bronze body, dual port semi-balanced design, flange connections, and inlet strainer.  They are available with adjustable superheat, long lasting replaceable power element and accessible internal parts.  Each valve is factory tested to ensure positive leak-free performance

Markets:
• Air Conditioning
• Refrigeration
• Industrial Refrigeration


Features/Benefits:
• Inlet strainer
• Synthetic seating surface
• Thermostatic charges available to match system conditions
• Available with external equalizer
• Design working pressure for the V valves is 400 psi (27.6 bar)  

Applications:
• Air Conditioning - Commercial, Industrial, Mostly used on Chillers
• Refrigeration
• Capacity 135 and 180 tons R-22
For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Sporlan Division

206 Lange Drive

Washington, MO 63090 USA

Phone

+1 (636) 239-1111

Fax

+1 (636) 239-9130

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599