Thermostatic Expansion Valve - Sporlan - Type W | #147502


LOADING IMAGES
147502

Thermostatic Expansion Valve - Sporlan - Type W | #147502 OBSOLETE

WPE-100-C 13X17 ODF 10'


Technical Specifications

  • Thermostatic Charge: C
  • Nominal Capacity (ton): 100 ton
  • Outlet Connection Size (inch): 2-1/8" ODF
  • Refrigerant Type: R-507
  • Application: Commercial Refrigeration
  • Inlet Connection Size (inch): 1-5/8" ODF
  • Model Number: WPE-100-C 13X17 ODF 10'
  • Application: Commercial Refrigeration
  • Product Type: W- Valve
  • Refrigerant Type: R-507
  • Thermostatic Charge: C
  • Nominal Capacity: 100 ton
  • Inlet Connection Size: 1-5/8 inch ODF
  • Outlet Connection Size: 2-1/8 inch (ODF)
  • Maximum Operating Pressure: 31 bar, 450 psi
  • Equalizer Connection Type: Externally Equalized
  • Capillary Tube Length: 3.048 m, 10 ft
  • Strainer Type: 12 Mesh Permanent
  • Filter Element Type: 63

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

This part is obsolete. It can be replaced by part 147506. The existing connections in the field can be reused.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Sporlan Division

206 Lange Drive

Washington, MO 63090 USA

Phone

+1 (636) 239-1111

Fax

+1 (636) 239-9130

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599