Tubing, Autoclave Series - 150,000 PSI | Product Series

Filter by

    No filters selected

Connection Type

Material

Maximum Tube O.D (inch)

Maximum Tube I.D (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Tubing, Autoclave Series - 150,000 PSI

Tubing, Autoclave Series - 150,000 PSI

Parker Autoclave's high pressure tubing is capable of operating to 150,000 psi (10342 bar) and range in size from 1/4" to 1 " tube size. Tubing is manufactured from cold worked stainless steel.

Technical Specifications

  • Application: Hydraulics, Instrumentation, Media Transfer, Suction / Vacuum
  • Specifications Met: ASTM, ISO
  • Materials of Construction: Other Stainless Steel, Stainless Steel
  • Maximum Operating Pressure: up to 10340 bar, up to 150000 psi
  • Maximum Operating Temperature: up to 650 °C, up to 1200 °F
  • Media: Abrasives, Chemicals (Adhesives, Glue), Chemicals, Food & Beverage, Fuels, Industrial Gases, Hydraulic Fluids, Medical Fluids, Fuels (Oil & Petroleum), Pharmaceutical Fluids, Air (Pneumatic Media), Steam, Water
  • Minimum Operating Temperature: -70 °C and up, -94 °F and up
  • Outside Diameter: 1/2 to 3/4 inch, 1/4 to 1/2 inch, 3/4 to 1 inch
  • Maximum Tube Outside Diameter: 6.35 to 25.4 mm
  • Maximum Tube Inside Diameter: 2.11 to 11.13 mm
  • Flow Area: 0.005 to 0.151 inch2, 1.94 to 97.42 mm², 0.076 inch2
  • Assembly: Special Tool Required
  • Pressure Rating: 43000 to 150000 psi
Safety Warning

Full Product Description

Parker Autoclave's high pressure tubing is specifically designed for use with Parker Autoclave’s high pressure fittings and valves. This unique feature matches the high pressure tubing to the complete line of fittings and valves provided by Parker Autoclave. This is not a standard practice in this high pressure industry. The  tubing is rated up to 150,000 PSI (10342 BAR). High-pressure tubing is used for specialty fluid handling components in many industries. This tubing is available in various sizes and pressure ratings for optimal performance. The high-pressure series uses Parker Autoclave's Series F high-pressure connection.

Markets:
• Petrochemical
• Chemical
• Research
• Oil and Gas


Features:
• Working pressures to 150,000
• Parker Autoclave Cone and Thread connection used for this tubing
• Tubing sizes are 1/4", 5/16”,3/8", 9/16", and 1”
• Tubing is manufactured from cold worked 316 Stainless Steel
• Operating temperatures from -423ºF (-252ºC ) to 1200ºF (649ºC)
• Available in special materials
• Stock tube lengths from 20 to 26.5 foot (6 to 8 meters)

Applications:
• Fluid Handling Systems
• High Pressure Gas Systems
• Research Tanks

Related Documents

×
Products Connection Type Material Maximum Tube O.D (inch) Maximum Tube I.D (inch)
MS15-182 F250C 304 Stainless Steel 1/4" 0.083"
MS15-202 F250C Stainless Steel 1/4" 0.083"
MS15-082 F312C150 316 Stainless Steel 5/16" 0.062"
MS15-183 F375C 304 Stainless Steel 3/8" 0.125"
MS15-201 F375C Stainless Steel 3/8" 0.125"
MS15-185 F562C 304 Stainless Steel 9/16" 0.188"
MS15-210 F562C Stainless Steel 9/16" 0.188"
MS15-090 F562C40 316 Stainless Steel 9/16" 0.25"
MS15-189 F562C40 304 Stainless Steel 9/16" 0.25"
MS15-209 F562C40-312 Stainless Steel 9/16" 0.312"
MS15-211 F1000C43 316 Stainless Steel 1" 0.438"
MS15-199 F1000C43 304 Stainless Steel 1" 0.438"

687PDC
687516