High Pressure High Temperature Springless Rotary Shaft Oil Seal With Metal Case (HP) | #15969 5066


LOADING IMAGES
15969 5066

High Pressure High Temperature Springless Rotary Shaft Oil Seal With Metal Case (HP) | #15969 5066

Parker’s HP Profile is a springless rotary shaft oil seal suited for high temperature and high pressure applications with its metal outer case, fluoroelastomer (FKM) sealing element, and PTFE back-up element.


Technical Specifications

  • Case Material: Carbon Steel
  • Bore Diameter (inch): 2.375
  • Shaft Diameter (inch): 1.625
  • Width (inch): 0.375
  • Polymer Material Options: Fluorocarbon Rubber (FKM, FPM)
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Temperature: 400 °F
  • Maximum Surface Speed: 4000 ft/min, 20.3 m/sec
  • Size: 1/4 to 8.000 inch
  • Maximum Shaft Runout: 0.003"
  • Maximum Shaft-to-Bore Misalignment: 0.003"
  • Maximum Operating Pressure: 300 psi
  • Seal Type: Metal Seal Casing
  • Shaft Seal Material: Rubber
Safety Warning

Item Information

AVAILABILITY: Due to the customized nature of this product, only a sampling of Parker's part numbers are shown. If the materials and dimensions you need are not shown, assistance with part number configuration may be found in the literature document in the Product Support tab.

Parker’s HP Profile is a springless rotary shaft oil seal featuring a metal outer case, fluoroelastomer (FKM) sealing element, and PTFE back-up element to accommodate system pressure to 300 psi (20 bar). It is designed for oil retention in high speed and high temperature rotary and reciprocating/oscillating motion applications. The standard configuration comes with a carbon steel case; stainless steel and other alloys are available.

Features of the HP Profile include:
• Fluoroelastomer sealing element
• Metal outer case
• PTFE back-up element for high pressure

Standard Lip Materials: FKM: Temp -40F / +400F

Case Material:
Standard: Carbon Steel
Optional: 304 Stainless Steel, 316 Stainless Steel, Other alloys

Shaft Surface Speed: Up to 4000 fpm reciprocating (20.3 m/s)

Maximum Pressure: 100 to 300 psi (7 to 20 bar)
PV Limit (Pressure*Velocity): 300,000

Size Range: 1/4 to 8 inches; (6.4 to 203 mm)

Maximum Shaft Dynamic Runout (TIR): 0.003” (0.76 mm)

Maximum (STBM) Misalignment: 0.003” (0.76 mm)

Typical Applications:
The HP Profile rotary shaft oil seal is designed for oil retention in rotary and reciprocating/oscillating applications such as pumps, compressors and custom equipment operating at high speeds and temperatures.
.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Engineered Polymer Systems Division

Engineered Polymer Systems

2220 South 3600 West

Salt Lake City

UT

United States

84119

Phone

801-972-3000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687567