Thermostatic Expansion Valve - Sporlan - Type EG | #164317


LOADING IMAGES
164317

Thermostatic Expansion Valve - Sporlan - Type EG | #164317

EGJE-1-1/2-CP60 3X4 ODF 5'


Technical Specifications

  • Outlet Connection Size (inch): 1/2
  • Inlet Connection Size (inch): 3/8
  • Thermostatic Charge: JCP60
  • Equalizer Method: External
  • Model Number: EGJE-1-1/2-CP60 3X4 ODF 5'
  • Application: Air Conditioning
  • Refrigerant Type: R-134A/R-1234yf/R-513A/R-401A/R-409A
  • Nominal Capacity (ton): 1-1/2
  • Capillary Tube Length: 1.52 m, 5 ft
  • Thermostatic Charge: CP60

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

The Sporlan Type EG thermostatic expansion valves have a forged brass body. The EG valve and is available with adjustable superheat, long lasting replaceable power element and accessible internal parts. Each valve is factory tested to ensure positive leak-free performance.

Markets:
• Air Conditioning
• Refrigeration
• Transportation
• Industrial – Food Storage units

Features and Benefits:
• Thermostatic charges available to match system conditions
• Available with internal equalizer or external equalizer
• Design working pressure for the G and EG valves is 450 psi (31 bar)

Applications:
• Heat Pumps
• Air Conditioning – Residential, Commercial, Chillers
• Refrigeration – Cases, Coolers, Walk in Coolers, Freezers
• Capacity ranges from 1/5 to 3 tons R-22
• Transportation

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Sporlan Division

206 Lange Drive

Washington, MO 63090 USA

Phone

+1 (636) 239-1111

Fax

+1 (636) 239-9130

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599