PVC Fire Extinguisher Booster Hose, Series 167 | #167-08008


LOADING IMAGES
167-08008

PVC Fire Extinguisher Booster Hose, Series 167 | #167-08008 OBSOLETE

PVC Fire Extinguisher Booster Hose is designed for use in portable fire extinguisher units to 150°F and 250 psi, Series 167


Technical Specifications

  • Maximum Working Pressure (psi): 250 at 68F
  • Hose I.D. (inch): 1/2
  • Cover Material: Blended PVC
  • Application: PVC Hose
  • Media: Chemicals (Fire Retardant)
  • Specifications Met: UL 92
  • Hose Reinforcement Material: 2 Plies of Textile
  • Inside Diameter: 1/2 inch, 12.7 mm
  • Maximum Operating Pressure: 250 psi at 68°F, 17.2 bar at 20°C, 1.72 MPa
  • Outside Diameter: 2 inch, 20.8 mm
  • Cover Color: Black
  • Cover Structure: Smooth
  • Minimum Operating Temperature: -65 °F, -54 °C
  • Maximum Operating Temperature: 150 °F, 65 °C
  • Weight: 18.2 lb/ft, 27 kg/m
  • Minimum Bend Radius: n/a
  • Hose Inner Tube Material: Black, 72A Durometer, Blended PVC
Safety Warning

Item Information

Parker's Series 167 PVC Fire Extinguisher Booster Hose is flexible and kink resistant for easy handling and reliable service in an emergency. The hose is manufactured to close tolerances, eliminating the need for multiple coupling components and reducing labor costs in high volume assembly operations. The hose is resistant to abrasion, ozone and weathering for maximum performance.

Markets:
• Fire Suppression
• General Industrial

Features/Benefits:
• Tube: Black blended PVC, 72A durometer for durability to -65°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Black blended PVC, 72A durometer for abrasion resistance, durability and flexibility.

Applications:
-media
• Fire suppression chemicals
• Water
-usage
• Assembly lines
• Commercial and retail facilities
• Fabrication and manufacturing facilities
• Residences

Industry Standards:
• UL92

Safety/Technical:
• Dimensions can be adjusted to accommodate customer couplings. Contact your local distributor for information.

Warnings:
• Working pressures are at +68°F (+20°C). Higher temperatures reduce the available working pressure.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Compliance, Certifications & Safety
FCG HPD REACH Annex XIV
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe

OH

44092

Phone

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583