168012 - Thermostatic Expansion Valve - Sporlan - Type Q | Parker NA

Thermostatic Expansion Valve - Sporlan - Type Q | #168012

168012

Thermostatic Expansion Valve - Sporlan - Type Q | #168012

Q BODY 2X3 SAE


Technical Specifications

  • Application: N/A
  • Nominal Capacity (ton): N/A
  • Equalizer Method Size (Inch): N/A
  • Capillary Length (inch): 30"
  • Inlet Connection: 1/4" SAE
  • Outlet Connection: 3/8" SAE
  • Refrigerant Type: N/A
  • Equalizer Method: Internally Equalized
  • Thermostatic Charge: N/A
  • Model Number: Q BODY 2X3 SAE
  • Product Type: Q
  • Maximum Operating Pressure: 31 bar, 450 psi
  • Capillary Tube Length: 762 mm, 30 inch
  • Strainer Type: n/a
  • Filter Element Type: n/a
  • Application: n/a
  • Refrigerant Type: n/a
  • Thermostatic Charge: N/A, n/a
  • Nominal Capacity: n/a
  • Inlet Connection Size: 1/4 inch SAE
  • Outlet Connection Size: 3/8 inch (SAE)
  • Equalizer Connection Type: Internally Equalized, n/a
  • Model Number: Q BODY 2X3 SAE
Safety Warning

Item Information

Q BODY 2X3 SAE

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Sporlan Division

206 Lange Drive

Washington, MO 63090 USA

Phone

+1 (636) 239-1111

Fax

+1 (636) 239-9130

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599