168193 - Thermostatic Expansion Valve - Sporlan - Type BQ | Parker NA

Thermostatic Expansion Valve - Sporlan - Type BQ | #168193

168193

Thermostatic Expansion Valve - Sporlan - Type BQ | #168193

SBQ BODY 3X4 ODF


Technical Specifications

  • Maximum Pressure (psi): 450 (700 R-410A only)
  • Inlet Connection: 3/8" ODF
  • Outlet Connection: 1/2" ODF
  • Application: N/A
  • Equalizer Method Size (Inch): N/A
  • Capillary Length (inch): 60"
  • Refrigerant Type: N/A
  • Equalizer Method: Internally Equalized
  • Thermostatic Charge: N/A
  • Model Number: SBQ BODY 3X4 ODF
  • Product Type: BQ
  • Maximum Operating Pressure: 31 bar (48 R-410A only), 450 psi, 700 psi (R-410A only)
  • Capillary Tube Length: 1524 mm, 60 inch
  • Strainer Type: n/a
  • Model Number: SBQ BODY 3X4 ODF
  • Application: n/a
  • Refrigerant Type: n/a
  • Thermostatic Charge: N/A, n/a
  • Inlet Connection Size: 3/8 inch ODF
  • Outlet Connection Size: 1/2 inch (ODF)
  • Equalizer Connection Type: Internally Equalized, n/a
Safety Warning

Item Information

SBQ BODY 3X4 ODF

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Sporlan Division

206 Lange Drive

Washington, MO 63090 USA

Phone

+1 (636) 239-1111

Fax

+1 (636) 239-9130

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599