168393 - Thermostatic Expansion Valve - Sporlan - Type BQ | Parker NA

Thermostatic Expansion Valve - Sporlan - Type BQ | #168393

168393

Thermostatic Expansion Valve - Sporlan - Type BQ | #168393

BQ CASE-STOCKED (FLARE/SOLDER)


Technical Specifications

  • Application: N/A
  • Equalizer Method Size (Inch): N/A
  • Capillary Length (inch): 60"
  • Model Number: BQ CASE-STOCKED (FLARE/SOLDER)
  • Outlet Connection: N/A
  • Refrigerant Type: N/A
  • Inlet Connection: N/A
  • Thermostatic Charge: N/A
  • Equalizer Method: N/A
  • Maximum Pressure (psi): N/A
  • Product Type: BQ
  • Maximum Operating Pressure: n/a
  • Capillary Tube Length: 1524 mm, 60 inch
  • Strainer Type: n/a
  • Model Number: BQ CASE-STOCKED (FLARE/SOLDER)
  • Application: n/a
  • Refrigerant Type: n/a
  • Thermostatic Charge: N/A, n/a
  • Inlet Connection Size: n/a
  • Outlet Connection Size: n/a
  • Equalizer Connection Type: n/a
Safety Warning

Item Information

The BQ Flare/Solder Case contains the following:


BQ Body

1 - 3/8 x 1/2 SAE (Part Number 168190)


BQE Body

1 - 3/8 x 1/2 x 1/4 SAE (Part Number 168183)


SBQ Body

1 - 3/8 x 1/2 ODF (Part Number 168193)


SBQE Body

1 - 3/8 x 1/2 x 1/4 ODF (Part Number 168198)


Thermostatic Elements

2 - KT-43-JC-5' (Part Number 180335)

1 - KT-43-VC-5' (Part Number 180319)

1 - KT-43-VZ-5' (Part Number 180323)

1 - KT-43-SZ-5' (Part Number 180318)

1 - KT-43-SZP-5' (Part Number 180060)


BQ Cartridge Service Kit (Part Number 184007)


Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Sporlan Division

206 Lange Drive

Washington, MO 63090 USA

Phone

+1 (636) 239-1111

Fax

+1 (636) 239-9130

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599