168498 - Thermostatic Expansion Valve - Sporlan - Type BQ | Parker NA

Thermostatic Expansion Valve - Sporlan - Type BQ | #168498

168498

Thermostatic Expansion Valve - Sporlan - Type BQ | #168498

EBQE-C-VGA 3VX4 ODF 5'


Technical Specifications

  • Inlet Connection: 3/8" ODF
  • Application: Air Conditioning
  • Outlet Connection: 1/2" ODF
  • Equalizer Method Size (Inch): N/A
  • Refrigerant Type: R-22, R-422D
  • Capillary Length (inch): N/A
  • Model Number: EBQE-C-VGA 3VX4 ODF 5'
  • Equalizer Method: Externally Equalized
  • Thermostatic Charge: GA
  • Maximum Pressure (psi): 450
  • Product Type: BQ
  • Maximum Operating Pressure: 31 bar, 450 psi
  • Capillary Tube Length: n/a
  • Strainer Type: 100 Mesh Insertable
  • Model Number: EBQE-C-VGA 3VX4 ODF 5'
  • Application: Air Conditioning
  • Refrigerant Type: R-22, R-422D
  • Thermostatic Charge: GA
  • Inlet Connection Size: 3/8
  • Outlet Connection Size: 1/2
  • Equalizer Connection Type: Externally Equalized, n/a
Safety Warning

Item Information

EBQE-C-VGA 3VX4 ODF 5'

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Sporlan Division

206 Lange Drive

Washington, MO 63090 USA

Phone

+1 (636) 239-1111

Fax

+1 (636) 239-9130

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599