Thermostatic Expansion Valve - Sporlan - Type BQ | #168554


LOADING IMAGES
168554
Click to View CAD Model

Thermostatic Expansion Valve - Sporlan - Type BQ | #168554

EBQE BODY 4X5X2 ODF


Technical Specifications

  • Maximum Pressure (psi): 450 (700 R-410A only)
  • Application: N/A
  • Equalizer Method Size (Inch): 1/4" ODF
  • Capillary Length (inch): N/A
  • Refrigerant Type: N/A
  • Inlet Connection: 1/2" ODF
  • Equalizer Method: Externally Equalized
  • Thermostatic Charge: N/A
  • Outlet Connection: 5/8" ODF
  • Model Number: EBQE BODY 4X5X2 ODF
  • Product Type: BQ
  • Maximum Operating Pressure: 31 bar (48 R-410A only), 450 psi, 700 psi (R-410A only)
  • Capillary Tube Length: n/a
  • Strainer Type: n/a
  • Model Number: EBQE BODY 4X5X2 ODF
  • Application: n/a
  • Refrigerant Type: n/a
  • Thermostatic Charge: N/A, n/a
  • Inlet Connection Size: 1/2 inch ODF
  • Outlet Connection Size: 5/8 inch (ODF)
  • Equalizer Connection Type: Externally Equalized, 1/4 inch (ODF)
Safety Warning

Item Information

EBQE BODY 4X5X2 ODF

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Sporlan Division

206 Lange Drive

Washington, MO 63090 USA

Phone

+1 (636) 239-1111

Fax

+1 (636) 239-9130

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
840599