169HB-10-MI27 - ISO Port Adapters | Parker NA

ISO Port Adapters | #169HB-10-MI27

Click to View CAD Model
169HB-10-MI27

ISO Port Adapters | #169HB-10-MI27

Parker's ISO Port Adapters are ideal in systems with high pressure and cycling providing reliable, long-term sealing. ISO port adapters meet dimensional requirements of ISO 6149-3 and SAE 2244-3.


Technical Specifications

  • Shape: 90° Elbow
  • Connection 1 Style: Beaded Hose Barb
  • Connection 1 Tube O.D. (inch): 5/8
  • Style: Beaded Hose Barb to Metric
  • Connection 2 Thread Size (inch): M27x2.0
  • Minimum Operating Temperature: -40 °F
  • Minimum Operating Pressure: -40 psi
  • Maximum Operating Pressure: 150 psi, 10 bar
  • Specifications Met: ISO 6149-3, SAE 2244-3
  • Tube Material: Copper, Brass, J844 Type A & B Nylon Tubing
  • Body Material: Brass
Safety Warning

Item Information

Parker's ISO Port Adapters are ideal in systems with high pressure and cycling providing reliable, long-term sealing. ISO port adapters meet dimensional requirements of ISO 6149-3 and SAE 2244-3.  A Fluorocarbon O-ring is standard on all ISO port adapters so no thread sealant is needed, reducing maintenance and component replacement costs as a result of contaminating and damaging of components due to the sealant.
 
Markets:
• Industrial
• Construction
• Mobile
• Factory/process automation

Features/Benefit:
• All brass construction
• No thread sealant
• Fluorocarbon O-ring reduces maintenance and replacement costs as a result of contamination and damage to components due to sealant
• Long term sealing
• Improves assembly time

Applications:
• Air lines
• Water lines
• Cooling lines

Custom configurations and sizes are available upon request. Contact us for additional information.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

UNITED STATES

Phone

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547