Heavy Duty Clipper Oil Seal Rotary Shaft Excluder (SSW) | #17273 H1L5


LOADING IMAGES
17273 H1L5

Heavy Duty Clipper Oil Seal Rotary Shaft Excluder (SSW) | #17273 H1L5

Parker’s SSW profile rotary shaft excluder seal features the Clipper® composite elastomer/aramid fiber outer case and elastomer sealing lip. It is designed for heavy duty applications with external washdown or severe dust and contamination.


Technical Specifications

  • Maximum Working Temperature (F): 250
  • Minimum Working Temperature (F): -20
  • Width (inch): 0.750
  • Shaft Diameter (inch): 5.000
  • Bore Diameter (inch): 7.000
  • Case Material: Neoprene/aramid fiber composite
  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR)
  • Maximum Surface Speed: 2500 ft/min, 12.7 m/sec
  • Maximum Shaft Runout: 0
  • Maximum Shaft-to-Bore Misalignment: 0
  • Maximum Operating Pressure: 0 psi
  • Thermal Application Type: Standard Temperature (-30 to 250°F)
  • Seal Type: Composite Rubber/aramid Fiber Heel
  • Shaft Seal Material: Rubber
Safety Warning

Item Information

Parker’s SSW profile Clipper® oil seal rotary shaft excluder is designed for heavy duty applications with external washdowns or severe contamination or dusty environments. Its materials of construction include the nonmetallic, Clipper composite rubber/aramid fiber outer case, or “heel,” which forms a leak-free, press fit in the shaft, conforming to minor surface irregularities. The elastomer lip rides against the face of the housing to exclude contamination from the primary seal. It is also available in homogenous rubber case and lip configuration.

Standard Materials:
• Composite Neoprene/aramid fiber case with NBR (Nitrile Butadiene) lip; Temp -20F / +250F
• Composite Fluoroelastomer/aramid fiber case with FKM (Fluorocarbon) lip; Temp -40F / +400F
• Composite Neoprene/aramid fiber case with CR (Chloroprene Rubber, Neoprene) lip; Temp -45F / +250F

Shaft Surface Speed: To 2500 fpm (12.7 m/s)

Maximum Shaft Dynamic Runout (TIR): 0

Maximum (STBM) Misalignment: 0

Maximum Pressure: 0 psi

Typical Applications:
The SSW is designed for use in rotary applications with external washdown, severe contamination or dusty environments such as electric motors and mining or applications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Engineered Polymer Systems Division

Engineered Polymer Systems

2220 South 3600 West

Salt Lake City

UT

United States

84119

Phone

801-972-3000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687567