17323 H1L5 - Shallow Cavity General Purpose Clipper Oil Seal Wiper (H) | Parker NA

Shallow Cavity General Purpose Clipper Oil Seal Wiper (H) | #17323 H1L5

17323 H1L5

Shallow Cavity General Purpose Clipper Oil Seal Wiper (H) | #17323 H1L5

Parker's H wiper is a shallow cavity general purpose Clipper® oil seal wiper used for excluding contaminants in reciprocating and rotary applications.


Technical Specifications

  • Maximum Working Temperature (F): 250
  • Minimum Working Temperature (F): -20
  • Width (inch): 0.500
  • Shaft Diameter (inch): 3.500
  • Bore Diameter (inch): 4.500
  • Materials of Construction: Neoprene/Aramid Fiber Heel with NBR Lip
  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR)
  • Maximum Surface Speed: 2000, 10.2, 300, 1.5
  • Size: 3/8 to 30 inch
  • Maximum Shaft Runout: n/a
  • Maximum Shaft-to-Bore Misalignment: 0.008"
  • Maximum Operating Pressure: 0 psi
  • Seal Type: Composite Rubber/aramid Fiber Heel
  • Shaft Seal Material: Rubber
Safety Warning

Item Information

AVAILABILITY: Due to the customized nature of this product, only a sampling of Parker's part numbers are shown. If the materials and dimensions you need are not shown, assistance with part number configuration may be found in the literature document in the Product Support tab.

Parker’s H Wiper is a shallow cavity general purpose rod wiper designed to exclude dust and contamination in moderate speed rotary and low speed reciprocating applications. Clipper® wipers feature a non-metallic composite OD for damage free installation. Its materials of construction – a dense outer case and soft, flexible lip – are concentrically molded as a single unit. The seal’s non-metallic, composite rubber/aramid fiber OD, or “heel,” forms a leak-free, press fit in the housing, conforming to minor surface irregularities.

Product features include:
• Shallow cavity design
• General purpose, springless rod wiper for excluding dust and contamination
• Used in high speed reciprocating and rotary applications.

Standard Materials:
H1L5, Neoprene/Aramid fiber heel with NBR lip: Temp -20F / +250F
H1L7, Neoprene/Aramid fiber heel with lo-temp NBR lip NBR: Temp -30F / +250F
H5L16, FKM/Aramid fiber heel with FKM lip: Temp -40F / +400F

Shaft Surface Speed: Up to 300 fpm reciprocating (1.5 m/s), 2000 fpm rotary (10.2 m/s)

Size Range: 3/8 to 30 inches; (9.5 to 762 mm)

Maximum (STBM) Misalignment: 0.008” (0.20 mm)

Maximum Pressure: 0 psi

Typical Applications: Moderate speed rotary and low speed reciprocating applications.

Note: May require a bore plate for reciprocating.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Engineered Polymer Systems Division

Engineered Polymer Systems

2220 South 3600 West

Salt Lake City

UT

United States

84119

Phone

801-972-3000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687567