Baldwin - In-Pan Transmission Filters | #18027


LOADING IMAGES
18027

Baldwin - In-Pan Transmission Filters | #18027

Baldwin's in-pan transmission filters protect automotive applications.


Technical Specifications

  • Product Type: Transmission Filter
  • Notes: Reuse OEM gasket.
  • Contains: [1] Plastic Neck Seal
  • Size: 8 17/32 x 7 1/8 x 1 1/8 (216.7 x 181.0 x 28.6)
  • Application: 2000-04 AM General, 2002-06 Cadillac Escalade, 1997-on Chevrolet, GMC Light-Duty Trucks, Vans with 4L80-E Electronic Transmission (RWD, 4 Spd.)
  • Compatible Competitor Part Number: GMC 24208847
  • Brand: Baldwin
  • Division: Engine Mobile Aftermarket
  • Industry: • Automotive
  • Technology: Filtration
  • Product Style: Transmission Filter
Safety Warning

Item Information

Baldwin's automatic transmission filters protect the transmission's internal components by removing wear particles created by moving parts under normal operating conditions. In automotive applications, the transmission filter is integrated into the sump, or pan.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700