1820 16 21 - Stainless Steel Compression Fittings | Parker NA

Stainless Steel Compression Fittings | #1820 16 21

1820 16 21

Stainless Steel Compression Fittings | #1820 16 21

Manufactured in 316L stainless steel, these fittings combine all the advantages of the "universal" compression fitting: excellent resistance
to environmental conditions & corrosive fluids.
They are pressure and temperature-resistant.


Technical Specifications

  • Connection 1 Thread Size (metric): R1/2
  • Nut Material: na
  • Sleeve Material: na
  • Connection 1 Thread Style: BSPT
  • Connection 2 Tube O.D. (mm): 16
  • Shape: Male standpipe stud fitting thread
  • Maximum Operating Pressure: 80 barg
  • Minimum Operating Temperature: -40 °C
  • Maximum Operating Temperature: 250 °C
  • Quantity per Box: 2
  • Weight: 0.039 kg
  • Application: Food Process, Fluid Transmission, Pneumatics, Automotive Process, Petrochemical, Chemical, Offshore Oil & Gas
  • Media: Many fluids
  • Specifications Met: DI: 2002/95/EC (RoHS), 2011/65/EC, DI: 97/23/EC (PED), RG: 1935/2004, RG: 1907/2006 (REACH), DI: 94/09/EC (ATEX), FDA: 21 CFR 177.1550, NACE MR0175: compatible materials, ISO 15156-1/-2/-3: compatible materials
Safety Warning

Item Information

Manufactured in 316L stainless steel, these fittings combine all the advantages of the "universal" compression fitting with excellent resistance
to environmental conditions and corrosive fluids.

They are pressure and temperature-resistant and are able to withstand strong vibration and water hammer.

Features/Benefits:

- For Use in Many Environments

• Manufactured in 316L stainless steel
• Suitable for all environments and fluids
• Resistant to water hammer and vibration
• Excellent sealing and retention of the tube
• Suitable for pneumatic and medium pressure hydraulic applications
• Metallic sealing guarantees maximum service life

- Many Tube Options

• Possibility of easily connecting different tube materials and diameters to the same fitting body
• No tube support required for rigid and semi-rigid polyamide tubing below 12 mm

Markets:

• Food and Beverage
• Vehicle Assembly Facilities
• Miscellaneous Manufacturing
• Oil and Gas
• Industrial Chemical Processing

Applications:

• Machinery Equipment at Medium and High Pressure
• Suitable for Corrosive Industrial Fluids

Technologies:

• Compression fittings
• Bulkhead connector
• Stainless steel compression fittings
• Compression connector
• Pneumatic fittings

Technical Characteristics:

• Fluids: Many fluids
• Materials: stainless steel, fluoroploymer FEP, silicone free
• Pressure: Vacuum to 400 bar
• Temperature: -40°C to +250°C

Regulations:

• DI: 2002/95/EC (RoHS), 2011/65/EC
• DI: 97/23/EC (PED)
• RG: 1935/2004
• RG: 1907/2006 (REACH)
• DI: 94/09/EC (ATEX)
• FDA: 21 CFR 177.1550
• NACE MR0175: compatible materials
• ISO 15156-1/-2/-3: compatible materials

Product Types:

• Stud Fitting, Male BSPT Thread
• Stud Fitting, Male NPT Thread
• Stud Fitting, Female BSPP Thread
• Stud Elbow, Male BSPT Thread
• Stud Elbow, Male NPT Thread
• Stud Standpipe, Male BSPT Thread
• Stud Standpipe, Male NPT Thread
• Equal Tube-to-Tube Connector
• Equal Bulkhead Connector
• Equal Elbow
• Equal Tee

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing France SAS

Low Pressure Connectors Europe Division

Parc Alcyone - Bat. D

1 rue André et Yvonne Meynier

CS 46911

35069 Rennes Cedex

France

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

to environmental conditions & corrosive fluids.
They are pressure and temperature-resistant.">
687PDC
A43098