19-09-LE59-1221 - Conductive Elastomer Co-Extruded Gaskets with Weather Seal | Parker NA

Conductive Elastomer Co-Extruded Gaskets with Weather Seal | #19-09-LE59-1221

Conductive Elastomer Co-Extruded Gaskets with Weather Seal | #19-09-LE59-1221

Parker Chomerics CHO-SEAL® Co-Extruded and Co-Molded dual gaskets contain both conductive and non-conductive elements which provide excellent environmental sealing and corrosion protection.


Technical Specifications

  • Profile Shape: LE59
  • Seal Material: CHO-SEAL 1221
  • Filler Material: Silver
  • Elastomer: Fluorosilicone
  • Diameter: -
  • Height: -
  • Width: -
  • Outside Diameter: -
  • Inside Diameter: -
  • Suggested Groove Dimensions: -
Safety Warning

Item Information

Parker Chomerics CHO-SEAL® Co-Extruded Elastomer Gaskets provide dual performance in one simple design. By a seam vulcanization process, CHO-SEAL® or CHO-SIL® conductive elastomers are extruded in parallel with nonconductive elastomers to provide EMI shielding and corrosion protection from one gasket. The outer, nonconductive gasket acts as an extra environmental seal to keep moisture away from the conductive gasket/flange interface.

This prevents corrosion of the mating flange in marine or airborne environments. Co-extruded gaskets are also cost effective, as they permit the use of existing flange designs and provide for gasket attachment via a less expensive non-conductive elastomer. A similar two gasket shielding system requires a costly double groove flange design.

Features/Benefits:
• Peel strength (90°) in excess of 4.5 pounds per inch of width (PPI)
• Available in continuous length or cut to length
• Eliminates fasteners or other adhesives
• Can function as a “third hand” to facilitate difficult installations
• Available with fluorosilicones as a permanent attachment method
• Quick stick – readily adheres to clean surfaces
• Conformable adhesion to curved surfaces
• Resists humidity, moisture, natural elements
• Eliminates solvent emissions and long set-up times

Typical Applications:
• Commercial and military communications equipment
• Rack mounted cabinetry
• Aircraft doors and panels

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Chomerics Division

Worldwide Headquarters

77 Dragon Court

Woburn

MA

United States

01888

Phone

(781) 935-4850

Fax

(1) 781-933-4318

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336