1925X-4-03 - Crimped Thermoplastic UHP Hose Fittings, 5X Series | Parker NA

Crimped Thermoplastic UHP Hose Fittings, 5X Series | #1925X-4-03

Click to View CAD Model

Crimped Thermoplastic UHP Hose Fittings, 5X Series | #1925X-4-03

BSP female swivel (60° cone)


Technical Specifications

  • Connection Thread Size: 1/4"
  • Hose I.D. (mm): 4.8 mm
  • Fitting Type: 92
  • Length (mm): 78 mm
  • Maximum Working Pressure (MPa): 250.0 MPa
  • Nominal Inside Diameter: DN 5
  • Hose Inside Diameter: -3 (Size), 3/16 inch
  • Hose I.D. (size): -3
  • Connection Size: n/a
  • Connection Thread Size: n/a
  • Connection Type: BSP
  • Length: 3.1 inch
  • Maximum Operating Pressure: 36250 MPa
  • Shape: Straight
  • Product Style: Female BSP Swivel (60° cone)
  • Materials of Construction: Very High Strength Stainless Steel (Nipple), High Strength Carbon Steel, Zinc-plated (Shell and Nut)
Safety Warning

Item Information

BSP female swivel (60° cone)

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Manufacturing Germany GmbH & Co. KG

Polymer Hose Division Europe

An der Tuchbleiche 4

Lampertheim

68623

Phone

+49 (0) 6256-81-0

Fax

+49 (0) 6256-81-100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513