19346 - High Performance Spring-loaded Rotary Shaft Seal With Rubber Covered Metal Case (MP) | Parker NA

High Performance Spring-loaded Rotary Shaft Seal With Rubber Covered Metal Case (MP) | #19346

19346

High Performance Spring-loaded Rotary Shaft Seal With Rubber Covered Metal Case (MP) | #19346

High performance spring-loaded rotary shaft oil seal with rubber covered metal case and FKM lip (MP).


Technical Specifications

  • Width (inch): 0.625
  • Shaft Diameter (inch): 8.000
  • Bore Diameter (inch): 9.250
  • Outside Diameter: Rubber Covered Metal
  • Function: Fluid Retention
  • Polymer Material Options: Fluorocarbon Rubber (FKM, FPM)
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Temperature: 400 °F
  • Maximum Surface Speed: 4000 ft/min, 20.3 m/sec
  • Size: 1/4 to 12 inch
  • Maximum Shaft Runout: 0.005"
  • Maximum Shaft-to-Bore Misalignment: 0.005"
  • Maximum Operating Pressure: 100 psi
  • Thermal Application Type: High Temperature (260 to 400°F)
  • Seal Type: Metal or Rubber-covered Metal Seal Casing
  • Shaft Seal Material: Rubber
Safety Warning

Item Information

AVAILABILITY: A sampling of Parker’s part numbers are shown in the configurator above for select materials and sizes. If the material and dimensions required are not shown, assistance with part number configuration may be found in the literature documents in the Product Support tab. Contact Parker for requirements outside typical ranges.

Parker’s MP Profile high performance rotary shaft oil seal features a rubber covered metal case and spring-loaded fluoroelastomer (FKM) lip design. The standard configuration comes with a stainless steel spring. Alternate materials of construction are available upon request.

Standard Lip Material: FKM: Temp -40F / +400F

Standard Spring Material: Stainless Steel

Shaft Surface Speed: Up to 4000 fpm (20.3 m/s)

Size Range: 1/4 to 12 inches; (6.4 to 317 mm)

Maximum Shaft Dynamic Runout (TIR): 0.005" (0.127 mm)

Maximum (STBM) Misalignment: 0.005” (0.127 mm)

Maximum Pressure: 100 (7 bar); PV Limit (Pressure*Velocity): 100,000

Typical Applications:
MP Profile rotary shaft oil seals are designed for oil retention in applications with high temperatures normally associated with friction caused by pressure, such as in pumps, compressors and custom equipment.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Engineered Polymer Systems Division

Engineered Polymer Systems

2220 South 3600 West

Salt Lake City

UT

United States

84119

Phone

801-972-3000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687567