Crimped Thermoplastic UHP Hose Fittings TX Series | #1AYTX-6-025W


LOADING IMAGES
1AYTX-6-025W 1AYTX-6-025W
Click to View CAD Model

Crimped Thermoplastic UHP Hose Fittings TX Series | #1AYTX-6-025W

Parker High Pressure TX Fittings are designed to perfectly match Parker High and Ultra High Pressure hoses, providing long service life and highest safety standards. Suitable for tube cleaning hose types with working pressure from 100 up to 150 MPa.


Technical Specifications

  • Body Material: Carbon steel zinc plated
  • Connection Thread Size: 9/16-18 UNF
  • Connection 2 Type: Female, Type "M" swivel
  • Maximum Working Pressure (MPa): 150.0
  • Hose I.D. (mm): 4
  • Division: Polymer Hose Division Europe
  • Industry: Oil & Gas
  • Brand: Parker
  • Application: Tube cleaning, Flexible lance
  • Product Type: Ultra-High Pressure Fittings
  • Technology: Fluid & Gas Handling
  • Connection 2 Type: Female, type "M", swivel
  • Connection 1 Type: Hose
  • Configuration: Hose to port
  • Maximum Operating Pressure: 1500 bar, 150 MPa, 21750 psi
  • Hex Size: 19 mm (see drawing legend J)
  • Connection 2 Size: 9/16-18 UNF
  • Connection 1 Size: -025 (Size), 5/32 inch Hose I.D., 4.0 mm Hose I.D.
  • Fitting Length: 45 mm (see drawing legend A)
  • Connection Length: 23 mm (see drawing legend B)
  • Hose I.D. (size): -025
  • Shape: Straight

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker Polyflex High Pressure TX Fittings are designed to perfectly match Parker High and Ultra High Pressure hoses, providing long service life and highest safety standards by combining always the right parts.

Markets:
• Oil & Gas
• Industrial

Feature/Benefits:
• The fitting series perfectly matches the respective thermoplastic hose types for optimal product functionality, reliability and service life.
• Made with high quality materials for corrosion resistance, and improved system availability due to less down times.
• Multiple sizes and connections are available for the right connection for your application.

Applications:
• Tube cleaning (heat ex-changers in the chemical and oil refining industry).
• Flexible lance at working pressure of 75 MPa and higher.
• Suitable for tube cleaning hose types with working pressure from 100 up to 150 MPa (14500 up to 21750 psi)

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Manufacturing Germany GmbH & Co. KG

Polymer Hose Division Europe

An der Tuchbleiche 4

Lampertheim

68623

Phone

+49 (0) 6256-81-0

Fax

+49 (0) 6256-81-100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513