Crimped Thermoplastic Hydraulic Hose Fittings, EX Series | #1CAEX-6-012


LOADING IMAGES
1CAEX-6-012
Click to View CAD Model

Crimped Thermoplastic Hydraulic Hose Fittings, EX Series | #1CAEX-6-012

Metric female swivel 24° with O-ring


Technical Specifications

  • Tube O.D. (mm): 6 (O.D.)
  • Maximum Working Pressure (MPa): 31.5 MPa
  • Connection Thread Size: M12x1.5
  • Length (mm): 32 mm
  • Fitting Type: CA
  • Nominal Inside Diameter: DN 2
  • Hose Inside Diameter: -12 (Size), 2 mm, 5/64 inch
  • Connection Size: n/a
  • Connection Type: Metric
  • Tube Outside Diameter: n/a
  • Length: 1.3 inch
  • Shape: Straight
  • Product Style: Metric Female Swivel 24° with O-ring
Safety Warning

Item Information

Metric female swivel 24° with O-ring

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513