1HSAT000250017 - Telescopic Hydraulic Cylinders, Single Acting – Double Acting Cylinder | Parker

Single Acting Telescopic Hydraulic Cylinders - SA Series (Americas) | #1HSAT000250017

Single Acting Telescopic Hydraulic Cylinders - SA Series (Americas) | #1HSAT000250017 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Materials of Construction: Steel 1026, Steel A36
  • Operating Pressure: 13.8 MPa
  • Assembly: -
  • Bore Diameter: up to 17 inch
  • Mounting Option: Various options available based on application requirements.
  • Length: up to 500 inch
  • For Fluid Type: Varies
  • Rod Diameter: up to 16 inch
  • Operating Temperature: -40 to 275 °F
  • Technology: Hydraulics
  • Product Type: Cylinder Actuator
  • Product Series: Series SA Single Acting Telescopic Hydraulic Cylinders
Safety Warning

Item Information

Parker single acting telescopic cylinders provide value through proven reliability, efficient performance, increased safety and the quality that you expect from every Parker Cylinder Division product line. Each Parker single acting telescopic hydraulic cylinder features threaded steel stop rings for ease of service and reliable stopping, welded overlaps for increased service life, and longer sleeve overlap for improved stability.

External packing nuts provide added support to the tube exterior, and the polyurethane rod wipers resist higher temperatures without extrusion. The bleeder-less design eliminates the costly and time-consuming process of removing air from the cylinder.

Every Parker single acting telescopic cylinder is individually tested before leaving our plant to assure proper performance and leak-free operation. All Parker cylinder products carry an eighteen-month warranty.

Markets:
• Truck
• Refuse
• Mining
• Material Handling
• Forestry
• Construction

Features and Benefits:
• Snap on glass filled bearings that absorb contaminants without damaging cylinder walls.
• Nylon tipped set screws that conform to packing nut threads to decrease the probability of packing nuts backing off.
• 18-month warranty.

Applications:
• Dump Trucks and Trailers
• Mining Vehicles
• Material Handling Vehicles
• Construction Vehicles

Learn more about the Parker’s Single Acting Hydraulic Telescopic Cylinder operating pressure and design features under Product Support.

Parker’s Double-Acting Telescopic cylinders are designed and manufactured to your application needs. Double Acting cylinders are typically used in the Material Handling, Oil & Gas, Refuse, Mining, Military and other markets using the latest engineering and manufacturing techniques.

Read More Show Less

CAD Drawings + Files

Part Number
1HSAT000250017 PDF STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Cylinder and Accumulator Division

500 South Wolf Road

Des Plaines

IL

UNITED STATES

60016

Phone

847-298-2400

Fax

847-294-2655

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687492