2 Position, 2 Way Normally Closed Poppet Type Manual Valve | Product Series

Filter by

    No filters selected

Flow Rate

Configuration

Actuation Type

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
2 Position, 2 Way Normally Closed Poppet Type Manual Valve

2 Position, 2 Way Normally Closed Poppet Type Manual Valve

REGIONAL - Parker’s 2-position, 2-way normally-closed manual poppet valves are available with stem, knob, or lever actuators and are capable of flows up to 49 lpm (13 gpm) and pressures as high as 210 bar (3000 psi).

Technical Specifications

  • Flow Rate: 8, 13 gal/min, 30, 48.8 L/min
  • Configuration: Normally Closed
  • Actuation Type: Knob, Stem, Lever, Lock Pin
  • Seal Material: D-Ring (Standard), Nitrile, Fluorocarbon
  • Maximum Flow Rate: 8, 13 gal/min, 30, 48.8 L/min
  • Maximum Operating Pressure: 3000, 3500 psi, 210, 240 bar
  • Maximum Inlet Pressure Rating: 3000, 3500 psi, 210, 240 bar
  • Maximum Tank Pressure: 80, 250 psi, 5.5, 17.3 bar
  • Leak Rate: 5 @ 3000 PSI (210 BAR), 5 @ 3500 PSI (240 BAR) drops/min
  • Mounting Type: Screw in cartridge valve
  • Cavity Size: C08-2, C10-2
  • Function: Poppet Type
  • Operation Type: Manual
  • Flow Direction: Port 2 (side) inlet - Port 1 (nose) outlet
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Installation Torque: 15, 16 lb-ft, 20, 22 Nm
  • Operating Temperature: -35 to +200, -30 to +250, -15 to +400 °F, -37 to +93, -34 to +121, -26 to +204 °C
  • Maximum Operating Temperature: +200, +250, +400 °F, +93, +121, +204 °C
  • Minimum Operating Temperature: -35, -30, -15 °F, -37, -34, -26 °C
  • Weight: 0.17, 0.21 lb, 0.08, 0.09 kg
  • Body Material: N/A
  • Connection Size: N/A
  • Connection Type: N/A
  • Cracking Pressure: N/A
Safety Warning

Full Product Description

Parker’s selection of 2-position, 2-way normally-closed manual poppet valves provide a low leak solution to simple 2-way manually operated circuits. These valves are capable of flows up to 49 lpm (13 gpm) and pressures as high as 210 bar (3000 psi). Parker’s 2-position, 2-way normally-closed manual poppet valves are available with knob, stem, lever, or lock pin manual controls in a normally-closed configurations and are ideal for on/off style applications, such as emergency lift/lower circuits or just simple actuation or motor control on a variety of machinery within the construction, material handling, or industrial markets.

Markets:
• Construction
• Material Handling
• Miscellaneous Industrial
• Miscellaneous Mobile

Features/Benefits:
• Low leak poppet design
• External parts zinc plated

Applications:
• On/off applications
• Emergency lower/actuate applications

Additional Technical Insight:
DL081 is a manually operated 8 GPM (30 LPM) check valve that is rated for 3000 psi (210 Bar) and has leakage rates of less than 5 drops per minute. In the unactuated state oil at port 2 is prevented from exiting port 1. Once the valve is actuated, oil is allowed to pass from port 2 to port 1. Back pressures on port 1 greater than 80 psi (5.5 Bar) will prevent the internal spring from closing the poppet, so care should be taken to ensure port 1 is plumbed back to the reservoir with minimum restriction. Knob, Stem, Lever, and Lock Pin actuators are standard options.

DL101 is a manually operated 13 GPM (49 LPM) check valve that is rated for 3500 psi (240 Bar) and has leakage rates of less than 5 drops per minute.  In the unactuated state oil at port 2 is prevented from exiting port 1. Once the valve is actuated, oil is allowed to pass from port 2 to port 1. Back pressures on port 1 greater than 250 psi (17.3 Bar) will prevent the internal spring from closing the poppet, so care should be taken to ensure port 1 is plumbed back to the reservoir with minimum restriction. Knob and Stem actuators are standard options.

Parker’s DL081 and DL101 manual check valves are ideal for emergency lowering applications and for on-off applications where manual actuation is desired to allow flow to return to a reservoir with limited back pressure.

Related Documents

Literature and Reference Materials
HVS Global Cartridge Valve Catalog MSG15-3504
×
Products Flow Rate Configuration Actuation Type Seal Material
DL081K 8 GAL/MIN, 30 L/MIN Normally Closed Knob D-Ring (Standard)
DL081KN 8 GAL/MIN, 30 L/MIN Normally Closed Knob Nitrile
DL081KV 8 GAL/MIN, 30 L/MIN Normally Closed Knob Fluorocarbon
DL081T 8 GAL/MIN, 30 L/MIN Normally Closed Stem D-Ring (Standard)
DL081TN 8 GAL/MIN, 30 L/MIN Normally Closed Stem Nitrile
DL081TV 8 GAL/MIN, 30 L/MIN Normally Closed Stem Fluorocarbon
DL081LV 8 GAL/MIN, 30 L/MIN Normally Closed Lever Fluorocarbon
DL081P 8 GAL/MIN, 30 L/MIN Normally Closed Lock Pin D-Ring (Standard)
DL081PN 8 GAL/MIN, 30 L/MIN Normally Closed Lock Pin Nitrile
DL081PV 8 GAL/MIN, 30 L/MIN Normally Closed Lock Pin Fluorocarbon
DL101K 13 GAL/MIN, 48.8 L/MIN Normally Closed Knob Nitrile
DL101KV 13 GAL/MIN, 48.8 L/MIN Normally Closed Knob Fluorocarbon
DL101T 13 GAL/MIN, 48.8 L/MIN Normally Closed Stem Nitrile
DL101TV 13 GAL/MIN, 48.8 L/MIN Normally Closed Stem Fluorocarbon
DL081LN 8 GAL/MIN, 30 L/MIN Normally Closed Lever Nitrile

687PDC
687505