20-304-1 - Railcar Manway Gasket for General Applications | Parker NA

Railcar Manway Gasket for General Applications | #20-304-1

MGG

Railcar Manway Gasket for General Applications | #20-304-1

Parker is continuously expanding its range of elastomers to meet your requirements. View our Material Selection table to see our current list of elastomers or contact us for more information or other options.


Technical Specifications

  • Fitting Material: 304 stainless steel
  • Elastomer Material: EB263-60 EPDM Black
  • Additional Options: No tag attachment
  • Elastomer: Ethylene Propylene Rubber (EPDM)
  • Inside Diameter: 20
  • Minimum Operating Temperature: -60 °F
  • Maximum Operating Temperature: 300 °F
  • Durometer: 60 Shore A
  • For Fluid Type: Various
  • Application: Railcar Manway
Safety Warning

Item Information

Parker's Sure Torque manway gasket design will improve system performance, simplify assembly and lower your total system cost. Featuring an over-molded stainless steel compression limiter, The Sure Torque manway gasket comes in a number of specially engineered compounds to meet most chemical and environmental requirements. The highly efficient and rugged design of the Sure Torque manway gasket provides unparalleled value and safety. No other gasket performs as well, as long or provides the exponential system savings.

Parker's Sure Torque manway gasket has the following benefits:

• Eliminates 95% of the leading causes of Non-Accident Releases (NARs):
• Stainless-Steel Compression Control:
• Approved for impact wrenches
• No need to re-torque – resulting in less labor hours, less incidence of injury, and less time exposed to the elements
• No over-torqueing possible – preventing the potential of ruptured gaskets which results in less tank car maintenance repairs
• Impossible to drop into the tank car – no need to “fish” out gaskets
• Geometrically designed seal:
• Long life (tested up to 30 uses)
• Easy replacement/ no residue to scrape off/ no damage to nozzle

For sealing material recommendations, please reference the attached chart or contact Parker for further details.
http://www.Parker.com/Literature/Seal Group/Manway_Chart.pdf

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

O-Ring & Engineered Seals Division

2360 Palumbo Drive

Lexington,

KY

United States

40509

Phone

859 269 2351

Fax

859 335 5128

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687519